Cam Followers with Thrust Ball

Brand :
MISUMI
Caution
Product Description
■d5 to d10 ■d12 ■ Installation Diagram 

| D | Tolerance |
| 13 to 16 | 0 − 0.008 |
| 19 to 30 | 0 − 0.009 |
[ ! ] For d10 and smaller sizes, no grease replenishing hole is provided.
[ ! ] Delivered with the stopper installed.
[ ! ] Operating Temp.: 80°C or lower
| Application | Type | Shape | Seal | [M] Material | [A] Accessory |
| Thrust Load | CFNR | Crowned | Not provided | SUJ2 | Hex Nut 1 pc. (S45C, Black Oxide) d12 or above: Stopper 1 pc. (Polyethylene) Plug 1 pc. (SPCC) |
Specification Table
| Part Number | — | D |
| CFNR6 | — | 16 |
| Part Number | D Selectable | M × Pitch | B | B1 | L | d1 | d2 | ℓ | r | f (Min.) | H | Thrust Allowable Load (N) | Mass (g) (Reference) | ||
| Type | dh7 Tolerance | ||||||||||||||
| CFNR | 5 | 0 −0.012 | 13 | 5 × 0.8 | 9 | 10 | 23 | — | — | 7.5 | 0.3 | 10 | 3 | 160 | 11 |
| 6 | 16 | 6 × 1.0 | 11 | 12 | 28 | 8 | 12 | 250 | 19 | ||||||
| 8 | 0 −0.015 | 19 | 8 × 1.25 | 32 | 10 | 14 | 4 | 290 | 29 | ||||||
| 10 | 22 | 10 × 1.25 | 12 | 13 | 36 | 12 | 16.5 | 5 | 400 | 45 | |||||
| 12 | 0 −0.018 | 30 | 12 × 1.5 | 14 | 15 | 40 | 3 | 6 | 13 | 0.6 | 21.5 | 6 | 680 | 105 | |