Ball Roller Units - Air Floating Type

Caution
Product Description
The built-in air cylinder lifts the conveyed object off of the table surface, allowing it to be moved and positioned freely through 360 degrees.
| BCA30 (For all orientations) | Under Normal Conditions | With Air Supply |
![]() | ![]() | ![]() |
[ ! ]BCA30 can be used in both vertical and horizontal orientations.
[ ! ]The recommended working pressure range is 0.4 MPa to 0.6 MPa.
[ ! ]The ball rollers cannot be replaced.
| [M] Material | [S] Surface Treatment | ||||||
| Ball Rollers | Frame | Ball Rollers | Frame | ||||
| Main Body | Main Ball | Cover | Sub Ball | Cover | Main Body | ||
| SCM415 | SUJ2 | SUM23 | SUJ2 | A6063 | Chrome Plating | Black Oxide | Anodize (oxide film) |
Specification Table
| Part Number |
| BCA30-5 |
| Part Number | Overall Length | Number of Rollers | Mounting Orientation | Waste Discharge Hole | At 0.4 MPa | At 0.5 MPa | At 0.6 MPa | |
| Type | No. | Lift Capacity N(kgf) | Lift Capacity N(kgf) | Lift Capacity N(kgf) | ||||
| BCA30 | 5 | 290 | 5 | All Orientations | None | * 294 (30) | * 382 (39) | * 470 (48) |
| 10 | 540 | 10 | ||||||
| 15 | 790 | 15 | ||||||
*Lift capacity per ball roller
Specifications / Overview
Do you have the following issues?
- Issue 1
- You want a ball roller unit that can move freely through 360 degrees.
- Try our solutions
- Solution 1:
- The built-in pneumatic cylinder lifts the conveyed object, allowing it to be moved freely through 360 degrees.
Movement of Air Floating Type Ball Roller Units
The Air Floating Type Ball Roller Unit is a labor-saving device that has a built-in pneumatic cylinder to lift the workpiece off the table, allowing it to be moved freely through 360 degrees.

Air Floating Type Ball Roller Units are installed so that the top of the ball is located about 1 to 2 mm lower than the table surface.
The air supply raises each ball section and the Air Floating Type Ball Roller Unit supports the workpiece, allowing it to be moved freely in any direction.
When the airflow is neutralized, the weight of the workpiece will bring it to rest on the table.


