Ball Roller Cut Product, Flange-Mount Type (Garbage Discharge)

Caution
Product Description
Includes a waste discharge hole/slit that allows any debris inside to be discharged.
| BCFH (For All Orientations) | BCSF (Downward-Facing) |
![]() | ![]() |
[ ! ] BCFH can be used in both vertical and horizontal orientations.
| [M] Material | [S] Surface Treatment | ||||
| (1) Main Ball | (2) Cover | (3) Main Body | Sub Ball | (2) Cover | (3) Main Body |
| SUJ2 | A6061 | SCM415 | SUJ2 | Anodize (oxide film) | Electroless Nickel Plating |
Specification Table
| Part Number |
| BCSF50 |
| Part Number | D | D1 | d | H | h | h1 | P | Z | Mounting Orientation | Waste Discharge Hole | Load Capacity N(kgf) | |
| Type | No. | |||||||||||
| BCFH | 50 | 56 | 30 | 19.05 | 26 | 15 | 5 | 44 | 11 | *All Orientations | Bottom | 588 (60) |
| 120 | 66 | 42 | 25.40 | 36 | 23.5 | 6.5 | 54 | 14 | 1,470 (150) | |||
| BCSF | 50 | 56 | 30 | 19.05 | 26 | 15 | 5 | 44 | — | Downward-Facing | Head | 588 (60) |
| 120 | 66 | 42 | 25.40 | 36 | 23.5 | 6.5 | 54 | — | 1,470 (150) | |||
*Please note that the waste discharge mechanism works only when installed facing up.
Specifications / Overview
Do you have the following issues?
- Issue 1
- You want to use ball rollers in various orientations
- Issue 2
- Rotation is slowed when waste gets inside the ball roller
- Try our solutions
- Solution 1:
- They can be used in any orientation, including face-up or face-down, so you can position it freely.
- Solution 2:
- The waste discharge feature increases the product's service life and reduces maintenance time compared to conventional products
Waste Discharge Hole Structure
An innovative solution for discharging waste has been achieved
With head dust ejection slit

[Enlarged view of waste discharge hole/slit]

Ball rollers (milled ball rollers) with waste discharge holes do not bear load on the small ball receiving surface directly below the large ball.
This structure allows for a large number of waste discharge holes at the lowest point of the body or a waste discharge slit at the highest point of the body.
Holes have been machined in the smaller ball contact area—something that was considered difficult with conventional structures—thus allowing debris and water that have gotten inside the structure to be discharged to keep rotation continuing smoothly.