(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Parts of Contact Probes | [M] Material of Contact Probes | [S] Surface Treatment of Contact Probes |
Plungers | BeCu | Nickel Base Gold Plated & Buffed |
Plunger Barrel | Phosphor Bronze | Nickel Base Gold Plated & Buffed |
Spring | SWP | Gold Plated & Buffed |
Part Number(Type·No.) | - | L R |
RNPA045 | - | J1U |
Part Number of Contact Probes | Tip Shape of Contact Probes | Mounting Pitch (min) | Full stroke (Rated stroke) | Spring pressure (Rated stroke) | Maximum Allowable Current | Resistance | Reference of replacement number of use | ||
Type | No. | L (Left) | R (Right) | ||||||
RNPA | 045 | B | U J B | 23.6mil/0.6mm | 1.1mm (0.65mm) | 23±7gf | 1.0A | 100mΩ | 100,000 times |
J1 | U J |
Part Number |
---|
RNPA045-BB |
RNPA045-BJ |
RNPA045-BU |
RNPA045-J1J |
RNPA045-J1U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Plunger Tip Shape (Both Ends Type) |
---|---|---|---|---|---|---|---|
฿ 2,866.50 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / B (R) | |
฿ 2,866.50 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / J (R) | |
฿ 2,866.50 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | B (L) / U (R) | |
฿ 2,866.50 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | J1 (L) / J (R) | |
฿ 2,866.50 | ECONOMY DOUBLE CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | J1 (L) / U (R) |
Loading...
Type | Double Tipped Probe | Min. Mounting Pitch(mm) | 0.6 | Full Stroke (Range)(mm) | 1~2.6 |
---|---|---|---|---|---|
Full Stroke(mm) | 1.1 | 2/3 Stroke Spring Pressure (Range)(gf) | 0~30 | Plunger Material | BeCu |
Plunger O.D.(Ø) | 0.25 | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 0.1~3 |
Barrel, Receptacle Material | Phosphor Bronze | Barrel, Receptacle O.D.(Ø) | 0.45 | Properties | Standard |
Allowable Current(A) | 1 | Resistance(mΩ) | 100 | Plunger Length(mm) | 0.7 (L) / 1.1 (R) |
Barrel, Receptacle Length(mm) | 4 | 2/3 Stroke Spring Pressure(gf) | 23 |
How can we improve?
How can we improve?