1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Contact Probes, Receptacles【50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes, Receptacles
  • Contact Probes, Receptacles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPJ25-B
NPJ25-J
NPJ25-U1
NRJ25W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material

฿ 4,823.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe0.65[Needle] Needle B2[Carbon Steel] SK4

฿ 4,823.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe0.65[Sphere Shape (SR)] Sphere (SR) J2[Carbon Steel] SK4

฿ 4,823.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe0.65[Tapered Crown] Tapered Crown U12[Carbon Steel] SK4

฿ 3,640.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle5.0-4-

Loading...

  1. 1

Basic Information

Plunger O.D.(Ø) 2.5 Plunger Surface Treatment Nickel Plating Base, Gold Plating Integrated Probe Type Standard
Barrel, Receptacle Material Phosphor Bronze Properties Standard 2/3 Stroke Spring Pressure(gf) 100