(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sizes are M3 to M10. Shipment from 1 pc. is available as needed.
Type | [ M ] Material | [ S ] Surface Treatment |
CBTW | Pure Titanium Class 2 (JIS H4650) | - |
CBALW | A2017 | - |
CBALWB | Black Anodize |
Part Number |
CBTW10 |
Part Number | D | d | t | |
Type | No. | |||
CBTW CBALW CBALWB | 3 | 7 | 3.2 | 0.5 |
4 | 10 | 4.3 | 0.8 | |
5 | 12 | 5.5 | 0.8 | |
6 | 13 | 6.5 | 1.0 | |
8 | 18 | 8.5 | 1.5 | |
10 | 22 | 10.5 | 1.5 |
Part Number |
---|
CBALW3 |
CBALW4 |
CBALW5 |
CBALW6 |
CBALW8 |
CBALW10 |
CBALWB3 |
CBALWB4 |
CBALWB5 |
CBALWB6 |
CBALWB8 |
CBALWB10 |
CBTW3 |
CBTW4 |
CBTW5 |
CBTW6 |
CBTW8 |
CBTW10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17.06 ฿ 9.08 | BOLT | 1 Piece(s) | Same day | 10 | [Aluminum] A2017 | No | 3.2 | 3 | 0.5 | No | ||
฿ 20.48 | ALUMINIUM WASHER | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | No | 4.3 | 4 | 0.8 | No | |
฿ 23.89 | ALUMINIUM WASHER | 1 Piece(s) | Available | Same day | 10 | [Aluminum] A2017 | No | 5.5 | 5 | 0.8 | No | |
฿ 27.30 | ALUMINIUM WASHER | 1 Piece(s) | Available | Same day | 10 | [Aluminum] A2017 | No | 6.5 | 6 | 1 | No | |
฿ 30.71 ฿ 14.60 | ALUMINIUM WASHER | 1 Piece(s) | Same day | 10 | [Aluminum] A2017 | No | 8.5 | 8 | 1.5 | No | ||
฿ 34.12 | ALUMINIUM WASHER | 1 Piece(s) | Available | Same day | 10 | [Aluminum] A2017 | No | 10.5 | 10 | 1.5 | No | |
฿ 47.78 | BOLT | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 3.2 | 3 | 0.5 | Black Anodize | |
฿ 54.60 | BOLT | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 4.3 | 4 | 0.8 | Black Anodize | |
฿ 58.01 | BOLT | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 5.5 | 5 | 0.8 | Black Anodize | |
฿ 113.97 | ALMINIUM WASHER BLACK | 1 Piece(s) | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 6.5 | 6 | 1 | Black Anodize | ||
฿ 68.25 | BOLT | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 8.5 | 8 | 1.5 | Black Anodize | |
฿ 71.66 | BOLT | 1 Piece(s) | Available | 3 Day(s) | 10 | [Aluminum] A2017 | [Anodize] Black Anodize | 10.5 | 10 | 1.5 | Black Anodize | |
฿ 17.06 | TITANIUM WASHER | 1 Piece(s) | Available | Same day | 10 | Pure Titanium Class 2 | No | 3.2 | 3 | 0.5 | No | |
฿ 17.06 ฿ 5.57 | TITANIUM WASHER | 1 Piece(s) | Same day | 10 | Pure Titanium Class 2 | No | 4.3 | 4 | 0.8 | No | ||
฿ 20.48 ฿ 4.14 | BOLT | 1 Piece(s) | Same day | 10 | Pure Titanium Class 2 | No | 5.5 | 5 | 0.8 | No | ||
฿ 27.30 | TITANIUM WASHER | 1 Piece(s) | Available | Same day | 10 | Pure Titanium Class 2 | No | 6.5 | 6 | 1 | No | |
฿ 40.95 ฿ 13.09 | TITANIUM WASHER | 1 Piece(s) | Same day | 10 | Pure Titanium Class 2 | No | 8.5 | 8 | 1.5 | No | ||
฿ 54.60 | WASHER | 1 Piece(s) | Available | Same day | 10 | Pure Titanium Class 2 | No | 10.5 | 10 | 1.5 | No |
Loading...
Item | Unit | Titanium | Aluminum | Steel |
Specific Gravity | g/cm3 | 4.5 | 2.7 | 7.9 |
Tensile Strength | N/mm2 | 377 | 78 | 315 |
Thermal Conductivity | cal/cm • sec • °C | 0.041 | 0.487 | 0.145 |
Young's Modulus | kN/mm2 | 106 | 69 | 205 |
Chemical Solution | Concentration (%) | Temperature (°C) | Titanium | 316 Stainless Steel |
Hydrochloric Acid | 10 | 30 | ◎ | × |
Sulfuric Acid | 20 | 30 | ○ | × |
Sodium Hydroxide | 50 | 120 | ◎ | ○ |
Item | Unit | Data | ||
-200°C | Ambient Temperature | 350°C | ||
Tensile Strength | N/mm2 | 994 | 421 | 167 |
Elongation | % | 25.7 | 46 | 54 |
Type | Flat Washer | Type (Application) | Flat Washer | Sales Unit | Low Quantity (can be purchased from one) |
---|
How can we improve?
How can we improve?