(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed type shock absorber (steel) with a replacement guideline of 700,000 cycles. Compared to conventional high-quality products, it is a middle-precision standard product at a lower price.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 542.00 | SHOCK ABSORBER | 1 Piece(s) | Available | Same day | - | 6 | M8 | 0.6 | Multi Orifice | 2 | 50 | 0.15 | 36.3 | With Cap | M8X1.0 | |
฿ 542.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 6 | M8 | 0.6 | Single Orifice | 0.5 | 50 | 1.8 | 36.3 | With Cap | M8X1.0 | |
฿ 542.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 6 | M8 | 0.6 | Irregular Multi Orifice | 1 | 50 | 0.6 | 36.3 | With Cap | M8X1.0 | |
฿ 625.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 5 | M10 | 1.2 | Single Orifice | 0.8 | 38.5 | 2.8 | 48 | With Cap | M10X1.0 | |
฿ 625.00 ฿ 237.75 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Same day | - | 5 | M10 | 1.2 | Irregular Multi Orifice | 1.5 | 38.5 | 1.2 | 48 | With Cap | M10X1.0 | ||
฿ 722.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 8 | M10 | 2.4 | Multi Orifice | 3 | 57 | 1.2 | 48 | With Cap | M10X1.0 | |
฿ 722.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Same day | - | 8 | M10 | 2.4 | Single Orifice | 0.8 | 57 | 7.2 | 48 | With Cap | M10X1.0 | ||
฿ 722.00 | SHOCK ABSORBER | 1 Piece(s) | Available | Same day | - | 8 | M10 | 2.4 | Irregular Multi Orifice | 1.5 | 57 | 2.4 | 48 | With Cap | M10X1.0 | |
฿ 833.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 10 | M12 | 3 | Single Orifice | 0.8 | 69.4 | 18 | 42.9 | With Cap | M12X1.0 | |
฿ 861.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 12 | M14 | 9 | Single Orifice | 0.8 | 100 | 60 | 161.6 | With Cap | M14X1.5 | |
฿ 861.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 12 | M14 | 9 | Irregular Multi Orifice | 1.5 | 100 | 30 | 161.6 | With Cap | M14X1.5 | |
฿ 1,333.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 20 | M20 | 24 | Single Orifice | 1 | 145.8 | 420 | 280 | With Cap | M20X1.5 | |
฿ 1,333.00 ฿ 398.17 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 20 | M20 | 24 | Irregular Multi Orifice | 2 | 145.8 | 120 | 280 | With Cap | M20X1.5 | |
฿ 514.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 6 | M8 | 0.6 | Single Orifice | 0.5 | 44 | 1.8 | 36.3 | No Cap | M8X1.0 | |
฿ 514.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 6 | M8 | 0.6 | Irregular Multi Orifice | 1 | 44 | 0.6 | 36.3 | No Cap | M8X1.0 | |
฿ 597.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | 5 Day(s) | - | 5 | M10 | 1.2 | Multi Orifice | 3 | 32.5 | 0.4 | 48 | No Cap | M10X1.0 | |
฿ 597.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 5 | M10 | 1.2 | Irregular Multi Orifice | 1.5 | 32.5 | 1.2 | 48 | No Cap | M10X1.0 | |
฿ 667.00 ฿ 206.57 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Same day | - | 8 | M10 | 2.4 | Multi Orifice | 3 | 51 | 1.2 | 48 | No Cap | M10X1.0 | ||
฿ 667.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 8 | M10 | 2.4 | Single Orifice | 0.8 | 51 | 7.2 | 48 | No Cap | M10X1.0 | |
฿ 667.00 ฿ 220.11 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Same day | - | 8 | M10 | 2.4 | Irregular Multi Orifice | 1.5 | 51 | 2.4 | 48 | No Cap | M10X1.0 | ||
฿ 764.00 | SHOCK ABSORBERS FIXED TYPE | 1 Piece(s) | Same day | 10 | 10 | M12 | 3 | Single Orifice | 0.8 | 60.2 | 18 | 42.9 | No Cap | M12X1.0 | ||
฿ 764.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 10 | M12 | 3 | Irregular Multi Orifice | 1.5 | 60.2 | 6 | 42.9 | No Cap | M12X1.0 | |
฿ 778.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 12 | M14 | 9 | Single Orifice | 0.8 | 88 | 60 | 161.6 | No Cap | M14X1.5 | |
฿ 778.00 | C-VALUE_SHOCK ABSORBERS | 1 Piece(s) | Available | Same day | - | 12 | M14 | 9 | Irregular Multi Orifice | 1.5 | 88 | 30 | 161.6 | No Cap | M14X1.5 | |
฿ 1,222.00 | SHOCK ABSORBERS FIXED TYPE | 1 Piece(s) | Available | Same day | - | 20 | M20 | 24 | Single Orifice | 1 | 130 | 420 | 280 | No Cap | M20X1.5 | |
฿ 1,222.00 | SHOCK ABSORBER | 1 Piece(s) | Same day | - | 20 | M20 | 24 | Irregular Multi Orifice | 2 | 130 | 120 | 280 | No Cap | M20X1.5 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Body Material | STKM11A |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
How can we improve?
How can we improve?