(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed Controllers - Union Straight
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Union Straight
● Control Type : In-Line
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Material
Body - Polybutylene Terephthalate
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
Part Number |
---|
EPSUS4 |
EPSUS6 |
EPSUS8 |
EPSUS10 |
EPSUS12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tube O.D. D (mm) |
---|---|---|---|---|---|---|
฿ 135.00 | SPEED CONTROLLERS | 1 Piece(s) | Same day | 4 | ||
฿ 191.00 | SPEED CONTROLLERS | 1 Piece(s) | Available | Same day | 6 | |
฿ 218.00 | SPEED CONTROLLERS | 1 Piece(s) | Available | Same day | 8 | |
฿ 274.00 | SPEED CONTROLLERS | 1 Piece(s) | Same day | 10 | ||
฿ 318.00 | SPEED CONTROLLERS | 10 Piece(s) | Available | 6 Day(s) | 12 |
Loading...
Type | Speed Controllers | Main Body Shape | Union Straight | Control Type | In-line |
---|---|---|---|---|---|
Joint Type | Both Sides One-Touch Fitting | Material | Polybutylene Terephthalate | Thread Material | Brass |
Knob Type | Standard |
How can we improve?
How can we improve?