(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- C-Value Hand Valves with One-Touch Coupling- 2-Way Valve/ 3-Way Valve
- Part number is C-BVHV.
- Applicable to Tube Outer Dia. D: 6 and 8 mm.
- Thread Size selection: R1/8 and R1/4.
- Operating Temperature Range: 0 to 60℃
- Max. Operation Pressure: 1.0 MPa
- Color Lever: (3-Way Valve) Black Lever and (2-Way Valve) Blue Lever.
- Applicable Fluid: Air.
- Flow direction: A (One-Touch Side>Thread Side) and B (Thread Side>One-Touch Side).
- Hand Valves C-Value production not RoHS compliant.
Part Number |
---|
C-BVHV6-1-2-A |
C-BVHV6-1-2-B |
C-BVHV6-1-3-A |
C-BVHV6-1-3-B |
C-BVHV8-2-2-A |
C-BVHV8-2-2-B |
C-BVHV8-2-3-A |
C-BVHV8-2-3-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Positions | Tube Outer Dia. D (or D1) | 2-Way Valve, 3-Way Valve | Flow Direction |
---|---|---|---|---|---|---|---|---|---|
฿ 151.00 ฿ 76.51 | HAND VALVES | 1 Piece(s) | Same day | [2-Position Normally Closed] 2-Position Normally Closed | Ø6 | 2 (2-Way Valve) | A (One-Touch Fitting Side, IN) | ||
฿ 151.00 | HAND VALVES | 1 Piece(s) | Available | Same day | [2-Position Normally Closed] 2-Position Normally Closed | Ø6 | 2 (2-Way Valve) | B (Threaded Side, IN) | |
฿ 151.00 ฿ 52.41 | HAND VALVES | 1 Piece(s) | Same day | 2-Position Exhaust | Ø6 | 3 (3-Way Valve) | A (One-Touch Fitting Side, IN) | ||
฿ 151.00 ฿ 52.41 | HAND VALVES | 1 Piece(s) | Same day | 2-Position Exhaust | Ø6 | 3 (3-Way Valve) | B (Threaded Side, IN) | ||
฿ 169.00 ฿ 70.10 | HAND VALVES | 1 Piece(s) | Same day | [2-Position Normally Closed] 2-Position Normally Closed | Ø8 | 2 (2-Way Valve) | A (One-Touch Fitting Side, IN) | ||
฿ 169.00 ฿ 69.31 | HAND VALVES | 1 Piece(s) | Same day | [2-Position Normally Closed] 2-Position Normally Closed | Ø8 | 2 (2-Way Valve) | B (Threaded Side, IN) | ||
฿ 169.00 ฿ 73.52 | C-VALUE_TUBES/COUPLINGS | 1 Piece(s) | Same day | 2-Position Exhaust | Ø8 | 3 (3-Way Valve) | A (One-Touch Fitting Side, IN) | ||
฿ 169.00 | HAND VALVES | 1 Piece(s) | Available | Same day | 2-Position Exhaust | Ø8 | 3 (3-Way Valve) | B (Threaded Side, IN) |
Loading...
Main Body Shape | With One-Touch Coupling | Switching Operation | Double Handle | Pipe Port Type | One-Touch Plumbing |
---|---|---|---|---|---|
Operation Status Retention | Retention |
How can we improve?
How can we improve?