1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Polyurethane Tubes (Black)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 792.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polyurethane Tubes (Black)
Polyurethane Air Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 4, 6, 8, 10 and 12
● Inner Diameter (mm.) : 2.5, 4, 5, 5.5, 6.5 and 8
● Length (m.) : 100 and 200
● Maximum operating pressure (MPa) : 0.8
● Operating Temperature Range (℃) : -5 to 60 (Non freezing)
● Material : Polyurethane
● Color : Black
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPTUB4-200
EPTUB6-200
EPTUB8-100
EPTUB10-100
EPTUB12-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)

฿ 792.00

POLYURETHANE TUBING 1 Piece(s) Available Same day 42.510200

฿ 1,306.00

TUBES 1 Piece(s) Available Same day 6415200

฿ 2,338.00

C-VALUE_TUBES/COUPLINGS 1 Piece(s) Available Same day 85.520100

฿ 3,585.00

C-VALUE_TUBES/COUPLINGS 1 Piece(s) Same day 106.527100

฿ 5,260.00

C-VALUE_TUBES/COUPLINGS 1 Piece(s) Available Same day 12835100

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air / Vacuum Tube Color B (Black) Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Max. Operating Pressure (Air)(MPa) 0.8

MISUMI Unit Example related to this product