(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A general-purpose standard plastic compact handle. [Material]·Phenol.
Type | Handwheel | Bushing |
Material | Material | |
C-PCHBK (Round Bore) | Phenol Resin | Carbon Steel for Mechanical Structure |
C-PCHBM (Tapped Hole) | Brass (Insert) |
Part Number |
C-PCHBK50 |
Part Number | A | H | Lf | h | D1 | d | M | S | d1 | Reference Mass (g) | |
Type | D | ||||||||||
C-PCHBK (Round Bore) | 50 | 12 | 32 | 16 | 12 | 23 | 8 | - | 3 | 7.5 | 43 |
63 | 15 | 32 | 20 | 9.7 | 26 | 10 | - | 3 | 8 | 60 | |
80 | 18 | 38 | 25 | 13 | 34 | 12 | - | 4 | 11 | 119 | |
100 | 20 | 47 | 28 | 16 | 36 | 16 | - | 4 | 10 | 193 | |
C-PCHBM (Tapped Hole) | 50 | 12 | 31 | 20 | 12 | 22 | - | 8 | - | 7 | 34 |
63 | 15 | 32 | 20 | 9.7 | 26 | - | 10 | - | 8 | 61 | |
80 | 18 | 38 | 25 | 13 | 34 | - | 12 | - | 11 | 130 | |
100 | 20 | 46 | 28 | 16 | 36 | - | 16 | - | 10 | 196 |
Part Number |
---|
C-PCHBK50 |
C-PCHBK63 |
C-PCHBK80 |
C-PCHBK100 |
C-PCHBM50 |
C-PCHBM63 |
C-PCHBM80 |
C-PCHBM100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle, Outer Dia. D (Ø) | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Tap | Hole Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 155.00 | PLASTIC HANDWHEEL | 1 Piece(s) | Available | Same day | 50 | 32 | 23 | None | 8 | |
฿ 177.00 ฿ 47.51 | PLASTIC HANDWHEEL | 1 Piece(s) | Same day | 63 | 32 | 26 | None | 10 | ||
฿ 177.00 ฿ 86.13 | PLASTIC HANDWHEEL | 1 Piece(s) | Same day | 80 | 38 | 34 | None | 12 | ||
฿ 192.00 ฿ 132.29 | PLASTIC HANDWHEEL | 1 Piece(s) | Same day | 100 | 47 | 36 | None | 16 | ||
฿ 155.00 ฿ 37.63 | C-VALUE_HANDWHEEL | 1 Piece(s) | Same day | 50 | 31 | 22 | Provided (1 Place) | 8 | ||
฿ 177.00 ฿ 59.54 | C-VALUE_HANDWHEEL | 1 Piece(s) | Same day | 63 | 32 | 26 | Provided (1 Place) | 10 | ||
฿ 177.00 | PLASTIC HANDWHEEL | 1 Piece(s) | Same day | 80 | 38 | 34 | Provided (1 Place) | 12 | ||
฿ 192.00 ฿ 120.92 | PLASTIC HANDWHEEL | 1 Piece(s) | Same day | 100 | 46 | 36 | Provided (1 Place) | 16 |
Loading...
Handwheel Type | Solid | Handle, Material | Phenol | Inner Dia. Shaft Bore Shape | Round Hole |
---|---|---|---|---|---|
Handle Bore | Without Handle | Handwheel Surface Treatment | None |
How can we improve?
How can we improve?