(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A general-purpose standard rotation grip. ·The grip material is carbon steel for machine structure use.
Part Number |
---|
C-GRMS8 |
C-GRMS10 |
C-GRMS12 |
C-GRMSS6 |
C-GRMSS8 |
C-GRMSS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Surface Treatment | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 348.00 | REVOLVING GRIP | 1 Piece(s) | Available | Same day | [Chrome Plating] Chrome Plating | M8 | 18 | 63 | |
฿ 446.00 | C-VALUE_LEVERS | 1 Piece(s) | Available | Same day | [Chrome Plating] Chrome Plating | M10 | 22 | 80 | |
฿ 446.00 | C-VALUE_LEVERS | 1 Piece(s) | Available | Same day | [Chrome Plating] Chrome Plating | M12 | 25 | 100 | |
฿ 274.00 | REVOLVING GRIP | 1 Piece(s) | Same day | Black Oxide | M6 | 16 | 50 | ||
฿ 348.00 | C-VALUE_LEVERS | 1 Piece(s) | Same day | Black Oxide | M8 | 18 | 63 | ||
฿ 446.00 ฿ 161.01 | REVOLVING GRIP | 1 Piece(s) | Same day | Black Oxide | M10 | 22 | 80 |
Loading...
Type | Rotation | Shape | Flat | Handle Material | Carbon Steel for Mechanical Structure |
---|---|---|---|---|---|
Handle Surface Treatment | Chrome Plating | Mounting Section Material | Carbon Steel for Mechanical Structure | Mounting Method | Threaded |
How can we improve?
How can we improve?