1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Casters - Medium Load - Wheel Material: Rubber - Swivel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 144.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load - Wheel Material: Rubber - Swivel
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel With Stopper
- Mounting Height (mm.) : 97, 128 and 152.5
- Allowable Load (daN) : 70, 100 and 120
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 25, 30 and 37.5
- Material:
Wheel - Rubber (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CTCJ75-R
C-CTCJ100-R
C-CTCJ125-R
C-CTCJ150-RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 144.00

C-VALUE_CASTERS 1 Piece(s) Available Same day 9735.01~80.007060(64.3)50(54)84727525

฿ 281.00

CASTER 1 Piece(s) Available Same day 12880.01~140.0010070(82.5)50(62.5)1058510030

฿ 469.00

CASTER 1 Piece(s) Available Same day 152.580.01~140.0012070(82.5)50(62.5)1058512537.5

฿ 516.00

฿ 335.81

CASTER 1 Piece(s) Same day 187140.01~220.00160100(110)75(85)13510515040

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Stopper (Detail) Not Provided Wheel Material Synthetic Rubber (General)
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

MISUMI Unit Example related to this product