(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A swivel-type caster. ·For light duty. ·The wheel material is urethane.
Part Number |
---|
CNROJ38-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 50 | ~35.00 | 20 | 36 | 28 | 46 | 38 | 38 | 17 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Not Provided | Wheel Material | Urethane (General) |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CNROJ38-U in the Casters - Light Load - Wheel Material: Urethane - Swivel series.
Part Number |
---|
CNROJ50-U |
CNROJ75-U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 66.00 | 1 Piece(s) | Same day | 65 | ~35.00 | 30 | 46 | 35 | 59 | 47 | 50 | 22 | ||
฿ 108.00 | 1 Piece(s) | Same day | 93 | 35.01~80.00 | 50 | 55 | 42 | 70 | 58 | 75 | 27 |
How can we improve?
How can we improve?