1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Contact Probes and Receptacles-NPT2 Series/NRT2 Series【50 Pieces Per Package】

Contact Probes and Receptacles-NPT2 Series/NRT2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 3.8mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPT2-A1
NPT2-B
NPT2-D
NPT2-F
NPT2-V
NRT2SALE
NRT2-CR
NRT2-SC
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 819.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Cup] Cup A14.2[Carbon Steel] SK41.93Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--6.2--113A1

฿ 819.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Needle] Needle B4.2[Carbon Steel] SK41.06Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--6.2--113B

฿ 819.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Sphere Shape (SR)] Sphere (SR) D4.2[Carbon Steel] SK41.27Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--6.23--113D

฿ 819.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Flat] Flat F4.2[Carbon Steel] SK41.93Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--6.23--113F

฿ 819.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Straight Crown] Straight Crown V4.2[Carbon Steel] SK41.93Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--6.23--113V

฿ 800.00

฿ 117.12

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

Same day Receptacle-------1.51~2-1.6720.1~25-1.8223.7--

฿ 819.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle-----Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

฿ 819.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle-----Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass------SC

Loading...

  1. 1

Basic Information

Properties Standard

MISUMI Unit Example related to this product