(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package | Full Stroke 2mm
Part Number |
---|
NPT038-B |
NPT038-E |
NPT038-J |
NPT038-U |
NRT038W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,683.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 0.76 | [Needle] Needle B | 2 | [Carbon Steel] SK4 | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | ||
฿ 1,683.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 0.76 | [Triangular Pyramid] Triangular Pyramid E | 2 | [Carbon Steel] SK4 | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | ||
฿ 1,683.50 ฿ 788.38 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Same day | Contact Probe | 0.76 | [Sphere Shape (SR)] Sphere (SR) J | 2 | [Carbon Steel] SK4 | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | ||
฿ 1,683.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 0.76 | [Straight Crown] Straight Crown U | 2 | [Carbon Steel] SK4 | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | ||
฿ 2,263.00 ฿ 479.08 | C-VALUE RECEPTACLE | 1 Pack(s) | 50 Pieces Per Package | Same day | Receptacle | - | - | - | - | 0.01~1 | [Copper Alloy] Brass | 0.55~0.58 | 10.1~15 | 0.62 | 13 |
Loading...
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Properties | Standard |
---|
How can we improve?
How can we improve?