1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Contact Probe / Receptacle (Low Spring Pressure), 100 Series【50 Pieces Per Package】

Contact Probe / Receptacle (Low Spring Pressure), 100 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 6.35mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPM100-ASALE
NPM100-A1
NPM100-B
NPM100-CSALE
NPM100-V
NPM100-VH
NRM100-CR
NRM100-SC
NRM100-WW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 2,100.00

฿ 458.22

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54-6.35-1.5-Spring Built-In-8.38113A

฿ 1,319.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Cup] Cup A16.35[Carbon Steel] SK42.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass8.38113A1

฿ 1,319.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54[Needle] Needle B6.35[Carbon Steel] SK4-Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 2,100.00

฿ 458.22

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54-6.4-1.05-Spring Built-In-8.38113C

฿ 1,319.50

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Straight Crown] Straight Crown V6.35[Carbon Steel] SK4-Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 1,729.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Waffle] Waffle VH6.35[Carbon Steel] SK42.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass8.38113VH

฿ 910.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle-----Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 910.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

Same day Receptacle-----Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass--SC

฿ 910.00

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle-----Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass--WW

Loading...

  1. 1

Basic Information

Properties Standard

MISUMI Unit Example related to this product