1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Contact Probes and Receptacles-NPM156 Series/NRM156 Series【50 Pieces Per Package】

Contact Probes and Receptacles-NPM156 Series/NRM156 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,592.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 6.35mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPM156-ASALE
NPM156-A1
NPM156-B
NPM156-V
NPM156-VH
NRM156SALE
NRM156-CR
NRM156-SC
NRM156-WW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 9,900.00

฿ 1,161.27

C-VALUE_CONTACT PROBES 1 Pack(s)

50 Pieces Per Package

Same day Contact Probe3.96-6.35--3.96-Spring Built-In----8.89--113A

฿ 2,184.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe3.96[Cup] Cup A16.35-[Carbon Steel] SK42.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze--8.89--113A1

฿ 2,184.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe3.96[Needle] Needle B6.35-[Carbon Steel] SK4-Nickel Plating Base, Gold PlatingSpring Built-In-[Copper Alloy] Phosphor Bronze--8.89--113B

฿ 2,184.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe3.96[Straight Crown] Straight Crown V6.35-[Carbon Steel] SK4-Nickel Plating Base, Gold PlatingSpring Built-In-[Copper Alloy] Phosphor Bronze--8.89--113V

฿ 2,184.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe3.96[Waffle] Waffle VH6.35-[Carbon Steel] SK42.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze--8.89--113VH

฿ 6,720.00

฿ 733.82

C-VALUE_CONTACT PROBES 1 Pack(s)

50 Pieces Per Package

Same day Receptacle--------2.01~3-2.6930.1~-2.82~2.8831.24--

฿ 1,592.50

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating-2.01~3[Copper Alloy] Phosphor Bronze2.7130.1~-2.8531.2-CR

฿ 1,592.50

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---Half Cylinder--Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze------SC

฿ 1,592.50

RECEPTACLE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---Wire Wrap--Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Phosphor Bronze------WW

Loading...

  1. 1

Basic Information

Properties Standard

MISUMI Unit Example related to this product