(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
We offer general-purpose steel and oil-free type rod end bearings.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Threads | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Bushing Material | Static Load Capacity Radial (N) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 171.00 ฿ 38.30 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | M5×0.8 | 5 | Tapped | Right-hand Thread | H62 | 5700 | Steel | ||
฿ 198.00 | C-VALUE_ROD END BEARING | 1 Piece(s) | Available | Same day | M8×1.25 | 8 | Tapped | Right-hand Thread | H62 | 11600 | Steel | |
฿ 214.00 ฿ 50.61 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 10 | Tapped | Right-hand Thread | H62 | 14500 | Steel | ||
฿ 251.00 ฿ 51.81 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 10 | Tapped | Right-hand Thread | H62 | 14500 | Steel | ||
฿ 360.00 ฿ 81.83 | ROD END BEARINGS | 1 Piece(s) | Same day | [M14] M14 x 2.0 | 14 | Tapped | Right-hand Thread | H62 | 24000 | Steel | ||
฿ 392.00 | ROD END BEARINGS | 1 Piece(s) | Same day | [M14] M14x1.5 | 14 | Tapped | Right-hand Thread | H62 | 24000 | Steel | ||
฿ 171.00 ฿ 41.31 | ROD END BEARINGS | 1 Piece(s) | Same day | M5×0.8 | 5 | Tapped | Left-hand Thread | H62 | 5700 | Steel | ||
฿ 171.00 ฿ 46.31 | ROD END BEARINGS | 1 Piece(s) | Same day | M6×1.0 | 6 | Tapped | Left-hand Thread | H62 | 7200 | Steel | ||
฿ 198.00 | ROD END BEARINGS | 1 Piece(s) | Available | Same day | M8×1.25 | 8 | Tapped | Left-hand Thread | H62 | 11600 | Steel | |
฿ 214.00 ฿ 56.11 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 10 | Tapped | Left-hand Thread | H62 | 14500 | Steel | ||
฿ 242.00 ฿ 44.50 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 12 | Tapped | Left-hand Thread | H62 | 17000 | Steel | ||
฿ 360.00 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | [M14] M14 x 2.0 | 14 | Tapped | Left-hand Thread | H62 | 24000 | Steel | ||
฿ 374.00 | ROD END BEARINGS | 1 Piece(s) | Available | 6 Day(s) | [M16] M16 x 2.0 | 16 | Tapped | Left-hand Thread | H62 | 28500 | Steel | |
฿ 185.00 ฿ 41.72 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | M5×0.8 | 5 | Tapped | Left-hand Thread | PTFE | 6000 | Oil Free | ||
฿ 185.00 ฿ 37.31 | ROD END BEARINGS | 1 Piece(s) | Same day | M6×1.0 | 6 | Tapped | Left-hand Thread | PTFE | 7650 | Oil Free | ||
฿ 212.00 ฿ 52.51 | ROD END BEARINGS | 1 Piece(s) | Same day | M8×1.25 | 8 | Tapped | Left-hand Thread | PTFE | 12900 | Oil Free | ||
฿ 228.00 | ROD END BEARING | 1 Piece(s) | Available | 3 Day(s) | - | 10 | Tapped | Left-hand Thread | PTFE | 18000 | Oil Free | |
฿ 283.00 ฿ 195.52 | ROD END BEARING | 1 Piece(s) | Same day | - | 12 | Tapped | Left-hand Thread | PTFE | 24000 | Oil Free | ||
฿ 453.00 ฿ 164.12 | C-VALUE_COUPLING NUT | 1 Piece(s) | Same day | [M16] M16 x 2.0 | 16 | Tapped | Left-hand Thread | PTFE | 39000 | Oil Free | ||
฿ 185.00 ฿ 42.01 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | M5×0.8 | 5 | Tapped | Right-hand Thread | PTFE | 6000 | Oil Free | ||
฿ 212.00 | ROD END BEARINGS | 1 Piece(s) | Available | Same day | M8×1.25 | 8 | Tapped | Right-hand Thread | PTFE | 12900 | Oil Free | |
฿ 228.00 ฿ 65.12 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | - | 10 | Tapped | Right-hand Thread | PTFE | 18000 | Oil Free | ||
฿ 157.00 ฿ 41.51 | ROD END BEARINGS | 1 Piece(s) | Same day | M5×0.8 | 5 | Threaded | Right-hand Thread | H62 | 5700 | Steel | ||
฿ 157.00 ฿ 42.01 | ROD END BEARINGS | 1 Piece(s) | Same day | M6×1.0 | 6 | Threaded | Right-hand Thread | H62 | 7200 | Steel | ||
฿ 185.00 ฿ 51.00 | ROD END BEARINGS | 1 Piece(s) | Same day | M8×1.25 | 8 | Threaded | Right-hand Thread | H62 | 11600 | Steel | ||
฿ 194.00 ฿ 52.71 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 10 | Threaded | Right-hand Thread | H62 | 14500 | Steel | ||
฿ 233.00 | ROD END BEARINGS | 1 Piece(s) | Available | Same day | - | 12 | Threaded | Right-hand Thread | H62 | 17000 | Steel | |
฿ 283.00 ฿ 78.11 | ROD END BEARINGS | 1 Piece(s) | Same day | [M14] M14 x 2.0 | 14 | Threaded | Right-hand Thread | H62 | 24000 | Steel | ||
฿ 351.00 ฿ 104.21 | ROD END BEARINGS | 1 Piece(s) | Same day | [M16] M16 x 2.0 | 16 | Threaded | Right-hand Thread | H62 | 28500 | Steel | ||
฿ 194.00 ฿ 46.11 | ROD END BEARINGS | 1 Piece(s) | Same day | - | 10 | Threaded | Left-hand Thread | H62 | 14500 | Steel | ||
฿ 233.00 | ROD END BEARINGS | 1 Piece(s) | Available | Same day | - | 12 | Threaded | Left-hand Thread | H62 | 17000 | Steel | |
฿ 351.00 ฿ 95.40 | ROD END BEARINGS | 1 Piece(s) | Same day | [M16] M16 x 2.0 | 16 | Threaded | Left-hand Thread | H62 | 28500 | Steel | ||
฿ 171.00 ฿ 42.90 | ROD END BEARINGS | 1 Piece(s) | Same day | M6×1.0 | 6 | Threaded | Left-hand Thread | PTFE | 7650 | Oil Free | ||
฿ 201.00 ฿ 53.61 | ROD END BEARINGS | 1 Piece(s) | Same day | M8×1.25 | 8 | Threaded | Left-hand Thread | PTFE | 12900 | Oil Free | ||
฿ 214.00 ฿ 57.80 | ROD END BEARING | 1 Piece(s) | Same day | - | 10 | Threaded | Left-hand Thread | PTFE | 18000 | Oil Free | ||
฿ 255.00 ฿ 82.72 | ROD END BEARING | 1 Piece(s) | Available | Same day | - | 12 | Threaded | Left-hand Thread | PTFE | 24000 | Oil Free | |
฿ 412.00 ฿ 72.92 | ROD END BEARINGS | 1 Piece(s) | Same day | [M16] M16 x 2.0 | 16 | Threaded | Left-hand Thread | PTFE | 39000 | Oil Free | ||
฿ 171.00 ฿ 151.40 | ROD END BEARINGS | 1 Piece(s) | Same day | M5×0.8 | 5 | Threaded | Right-hand Thread | PTFE | 6000 | Oil Free | ||
฿ 171.00 ฿ 51.30 | ROD END BEARINGS | 1 Piece(s) | Same day | M6×1.0 | 6 | Threaded | Right-hand Thread | PTFE | 7650 | Oil Free | ||
฿ 201.00 ฿ 53.51 | ROD END BEARINGS | 1 Piece(s) | Same day | M8×1.25 | 8 | Threaded | Right-hand Thread | PTFE | 12900 | Oil Free | ||
฿ 214.00 ฿ 60.60 | C-VALUE_ROD END BEARING | 1 Piece(s) | Same day | - | 10 | Threaded | Right-hand Thread | PTFE | 18000 | Oil Free | ||
฿ 412.00 | ROD END BEARING | 1 Piece(s) | Same day | [M16] M16 x 2.0 | 16 | Threaded | Right-hand Thread | PTFE | 39000 | Oil Free |
Loading...
Rod End Bearing Type | Standard | Main Body Material | S45C | Ball Material | GCr45 |
---|---|---|---|---|---|
L Dimension Type | Standard Type |
How can we improve?
How can we improve?