(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package | Full Stroke 6.35mm | Number of Mounting Points Crowned Type: 4, 9
Part Number |
---|
NPQ50-A |
NPQ50-A1 |
NPQ50-B |
NPQ50-C |
NPQ50-H |
NPQ50-U1 |
NRQ50 |
NRQ50-CR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Integrated Probe Type | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,850.00 ฿ 1,016.02 | C-VALUE_CONTACT PROBES | 1 Pack(s) | 50 Pieces Per Package | Same day | Contact Probe | 1.27 | - | 6.35 | - | - | 0.9 | - | Spring Built-In | - | - | - | - | 6.9 | - | - | 150 | A | ||
฿ 2,138.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.27 | [Cup] Cup A1 | 6.35 | - | [Carbon Steel] SK4 | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | - | - | - | ||
฿ 2,138.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.27 | [Needle] Needle B | 6.35 | - | [Carbon Steel] SK4 | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | - | - | - | ||
฿ 3,850.00 ฿ 907.83 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | Same day | Contact Probe | 1.27 | - | 6.35 | - | - | 0.5 | - | Spring Built-In | - | - | - | - | 6.9 | - | - | 150 | C | ||
฿ 2,138.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.27 | [Waffle] Waffle H | 6.35 | - | [Carbon Steel] SK4 | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | - | - | - | ||
฿ 2,138.50 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.27 | [Tapered Crown] Tapered Crown U1 | 6.35 | - | [Carbon Steel] SK4 | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Phosphor Bronze | - | - | - | - | - | - | - | ||
฿ 1,800.00 ฿ 754.02 | RECEPTACLE | 1 Pack(s) | 50 Pieces Per Package | Same day | Receptacle | - | - | - | - | - | - | - | - | 1.01~1.5 | - | 0.95 | 30.1~ | - | 1.03~1.07 | 31.5 | - | - | ||
฿ 1,683.50 | RECEPTACLE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Receptacle | - | - | - | [Cylinder] B Solder and Crimp Type | - | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Brass | - | - | - | - | - | - | - |
Loading...
Properties | Standard |
---|
How can we improve?
How can we improve?