(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economy Type suitable for being used in standard environments where strictness is not required for flow rate calculation.
Part Number (Type·D/D1) |
PACK-EPFLU10 |
Part Number | A | C | X | Y | d | Qty. per Pkg. | |
Type | Applicable Tube O.D. D | ||||||
PACK-EPFLU | 4 | 18 | 15 | 12 | 11 | - | 10 |
6 | 19 | 16 | 14 | 13 | 3.3 | ||
8 | 23 | 18 | 16 | 14 | 3.3 | 5 | |
10 | 27 | 21 | 20 | 17 | 4.3 | ||
12 | 29 | 23 | 23 | 21 | 4.3 |
Part Number |
---|
PACK-EPFLU4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|
฿ 338.00 | C-VALUE_TUBES/COUPLINGS | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 4 |
Loading...
Types | One-Touch Couplings | Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard, Mini | Thread Material | No Screw |
Seal Material | Standard (NBR Nitrile Rubber ) | Union, Equal Dia. | Union Elbows | Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?