(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 3 holes per side
● Mounting Distance (mm.) : 19
● Size (mm.) (LXW): 65X32
● Material : Stainless Steel SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
[ M ]Material | Stainless Steel |
Part Number (Type·L) |
C-HHS65 |
Part Number | Mass (g) | |
Type | L | |
C-HHS | 65 | 34 |
Part Number |
---|
C-HHS65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 44.00 | C-VALUE_DOOR PARTS | 1 Piece(s) | Available | Same day |
Loading...
Length(mm) | 65 | Width (W)(mm) | 32 | Main Body Type | Standard |
---|---|---|---|---|---|
Mounting Method | Screw Mounting | Additional Function | Not Provided | Mounting Screw Hole Type | Round Hole |
Please check the type/dimensions/specifications of the part C-HHS65 in the Stainless Steel Hinges series.
How can we improve?
How can we improve?