(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp Levers with Serrations are offered at low prices.
Type | Thread | Lever | Thread | Spring | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | ||
C-CLDMM | Male Thread | Zinc Alloy | Electrophoresis | SUM22L | Black Oxide | Spring Steel | Zinc Plating |
C-CLDFF | Female Thread |
Part Number (Type·M) | - | L |
C-CLDMM6 C-CLDFF8 | - - | 16 10 |
Part Number | L | Lever Color | R | H | H1 | (h) | S | D | d | Number of Serrated Teeth | B | Max. Load Fmax.(N) | Max. Tightening Force Pmax. (kN) | Reference Mass (g) | ||||||
Type | M | |||||||||||||||||||
C-CLDMM Male Thread | 6 | 16 | 20 | 25 | Black | 52 | 33 | 33 | 25 | 6 | 14 | 9 | 12 | 4 | 55 | 2.1 | 33 | |||
8 | 25 | 30 | 68 | 40 | 40 | 31 | 10 | 18 | 12 | 5 | 95 | 3.8 | 60 | |||||||
10 | 20 | 40 | 83 | 52 | 52 | 38 | 10 | 18 | 12 | 5 | 152 | 5.9 | 160 | |||||||
12 | 25 | 50 | 97 | 57 | 57 | 42 | 12 | 25 | 17 | 6 | 223 | 8.6 | 181 | |||||||
C-CLDFF Female Thread | 6 | 8 | 52 | 33 | 33 | 25 | 6 | 14 | 9 | 4 | 55 | 2.1 | 26 | |||||||
8 | 10 | 68 | 40 | 40 | 31 | 10 | 18 | 12 | 5 | 95 | 3.8 | 49 | ||||||||
10 | 10 | 83 | 52 | 52 | 38 | 10 | 18 | 12 | 5 | 152 | 5.9 | 79 | ||||||||
12 | 15 | 97 | 57 | 57 | 42 | 12 | 25 | 17 | 6 | 223 | 8.6 | 134 |
Part Number |
---|
C-CLDFF6-8 |
C-CLDFF8-10 |
C-CLDFF10-10 |
C-CLDFF12-15 |
C-CLDMM6-16 |
C-CLDMM6-20 |
C-CLDMM6-25 |
C-CLDMM8-25 |
C-CLDMM8-30 |
C-CLDMM10-20 |
C-CLDMM10-40 |
C-CLDMM12-25 |
C-CLDMM12-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Nominal (M) | Overall Length L (or H1) (mm) | Shaft Dia. (mm) | Handle Diameter (B) (mm) | Handle Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 179.00 ฿ 30.91 | CLAMP LEVERS | 1 Piece(s) | Same day | M6 | 33 | 9 | 14 | 8 | ||
฿ 230.00 | CLAMP LEVERS | 1 Piece(s) | Available | Same day | M8 | 40 | 12 | 18 | 10 | |
฿ 244.00 ฿ 42.11 | C-VALUE_LEVERS | 1 Piece(s) | Same day | M10 | 52 | 12 | 18 | 10 | ||
฿ 290.00 ฿ 69.60 | CLAMP LEVERS | 1 Piece(s) | Same day | M12 | 57 | 17 | 25 | 15 | ||
฿ 172.00 | CLAMP LEVERS | 1 Piece(s) | Available | Same day | M6 | 33 | 9 | 14 | 16 | |
฿ 172.00 ฿ 37.31 | C-VALUE_LEVERS | 1 Piece(s) | Same day | M6 | 33 | 9 | 14 | 20 | ||
฿ 172.00 ฿ 40.71 | C-VALUE_LEVERS | 1 Piece(s) | Same day | M6 | 33 | 9 | 14 | 25 | ||
฿ 215.00 | CLAMP LEVERS | 1 Piece(s) | Same day | M8 | 40 | 12 | 18 | 25 | ||
฿ 215.00 ฿ 42.20 | C-VALUE_LEVER?GRIP | 1 Piece(s) | Same day | M8 | 40 | 12 | 18 | 30 | ||
฿ 244.00 ฿ 52.70 | CLAMP LEVERS | 1 Piece(s) | Same day | M10 | 52 | 12 | 18 | 20 | ||
฿ 244.00 | CLAMP LEVERS | 1 Piece(s) | Same day | M10 | 52 | 12 | 18 | 40 | ||
฿ 281.00 ฿ 77.11 | CLAMP LEVERS | 1 Piece(s) | Same day | M12 | 57 | 17 | 25 | 25 | ||
฿ 281.00 ฿ 74.91 | CLAMP LEVERS | 1 Piece(s) | Same day | M12 | 57 | 17 | 25 | 50 |
Loading...
Shape | L-Shape | Handle Material | Zinc Alloy | Handle Surface Treatment | Electrolytic Polishing |
---|---|---|---|---|---|
Mounting Section Material | SUM22L | Mounting Section Surface Treatment | Black Oxide | Mounting Method | Threaded |
How can we improve?
How can we improve?