(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Standard Type screws, many pieces are sold by single package! Use of this package product is recommended for customers who are bothered by multitude of packages for individual release.
Type | [ M ]Material | Strength Class |
PACK-CSBCB | SUS304 | A2-50 |
When ordering, select Part Number and Values from Selection Steps ~. | ||||
Part Number (Type·M) | - | L | ||
PACK-CMSSK3 | - | 6 | ||
PACK-CSBCB5 | - | 10 |
Part Number | Qty. / Pack | ||
Type | M-L | ||
PACK-CSBCB | 3- | 6 | 150 pcs. |
8 | |||
10 | |||
12 | 140 pcs. | ||
16 | 120 pcs. | ||
4- | 6 | 160 pcs. | |
8 | |||
10 | |||
12 | 140 pcs. | ||
16 |
Part Number | Qty. / Pack | ||
Type | M-L | ||
PACK-CSBCB | 5- | 10 | 100 pcs. |
12 | |||
16 | |||
20 | |||
6- | 10 | 60 pcs. | |
12 | |||
16 | |||
20 |
[ ! ]This product is sold by the package. |
For Qty. per Package of each size, refer to left-hand Specification Table. |
[ ! ]When placing an order, please specify number of packages. |
1 package will be delivered for an order for 1. |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,680.00 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 150 Pieces Per Package | Same day | 3 | 6 | 0.5 | ||
฿ 1,680.00 ฿ 41.50 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 150 Pieces Per Package | Same day | 3 | 8 | 0.5 | ||
฿ 1,680.00 ฿ 51.24 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 150 Pieces Per Package | Same day | 3 | 10 | 0.5 | ||
฿ 1,568.00 ฿ 57.23 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 140 Pieces Per Package | Same day | 3 | 12 | 0.5 | ||
฿ 1,344.00 ฿ 57.25 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 120 Pieces Per Package | Same day | 3 | 16 | 0.5 | ||
฿ 1,792.00 ฿ 54.84 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 160 Pieces Per Package | Same day | 4 | 6 | 0.7 | ||
฿ 1,792.00 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 160 Pieces Per Package | Same day | 4 | 8 | 0.7 | ||
฿ 1,792.00 ฿ 87.63 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 160 Pieces Per Package | Same day | 4 | 10 | 0.7 | ||
฿ 1,568.00 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 140 Pieces Per Package | Same day | 4 | 12 | 0.7 | ||
฿ 1,568.00 ฿ 96.12 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 140 Pieces Per Package | Same day | 4 | 16 | 0.7 | ||
฿ 1,360.00 | C-VALUE_SCREWS | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 5 | 10 | 0.8 | |
฿ 1,360.00 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | Same day | 5 | 12 | 0.8 | ||
฿ 1,440.00 ฿ 103.68 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | Same day | 5 | 16 | 0.8 | ||
฿ 1,600.00 ฿ 122.24 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 100 Pieces Per Package | Same day | 5 | 20 | 0.8 | ||
฿ 1,008.00 ฿ 61.69 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 60 Pieces Per Package | Same day | 6 | 10 | 1 | ||
฿ 1,008.00 ฿ 69.55 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 60 Pieces Per Package | Same day | 6 | 12 | 1 | ||
฿ 1,104.00 ฿ 82.14 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 60 Pieces Per Package | Same day | 6 | 16 | 1 | ||
฿ 1,248.00 ฿ 94.85 | BUTTON HEAD CAP SCREWS | 1 Pack(s) | 60 Pieces Per Package | Same day | 6 | 20 | 1 |
Loading...
Material | SUS304 | Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Metric, Coarse | Sales Unit | Box, Pkg. |
Strength Class (Stainless Steel) | A2-50 | Application | Standard |
How can we improve?
How can we improve?