(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outer diameter tolerance "h8" and "shaft end female thread" machining allows for process reduction! [Material] SUS304
Part Number |
---|
PSTT6-[30-600/1]-4 |
PSTT8-[30-600/1]-[5,6] |
PSTT10-[30-600/1]-8 |
PSTT12-[30-800/1]-8 |
PSTT15-[30-1000/1]-[10,12] |
PSTT20-[30-1000/1]-[12,16] |
PSTT25-[30-1000/1]-[16,20] |
PSTT30-[30-1000/1]-[20,24] |
PSWT6-[30-600/1]-4 |
PSWT8-[30-600/1]-[5,6] |
PSWT10-[30-600/1]-8 |
PSWT12-[30-800/1]-8 |
PSWT15-[30-1000/1]-[10,12] |
PSWT20-[30-1000/1]-[12,16] |
PSWT25-[30-1000/1]-[16,20] |
PSWT30-[30-1000/1]-[20,24] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Type | L (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | One End Tapped | 30 ~ 600 | 4 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | One End Tapped | 30 ~ 600 | 5 ~ 6 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | One End Tapped | 30 ~ 600 | 8 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | One End Tapped | 30 ~ 800 | 8 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | One End Tapped | 30 ~ 1000 | 10 ~ 12 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | One End Tapped | 30 ~ 1000 | 12 ~ 16 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | One End Tapped | 30 ~ 1000 | 16 ~ 20 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | One End Tapped | 30 ~ 1000 | 20 ~ 24 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 6 | Both Ends Tapped | 30 ~ 600 | 4 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 8 | Both Ends Tapped | 30 ~ 600 | 5 ~ 6 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 10 | Both Ends Tapped | 30 ~ 600 | 8 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 12 | Both Ends Tapped | 30 ~ 800 | 8 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 15 | Both Ends Tapped | 30 ~ 1000 | 10 ~ 12 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 20 | Both Ends Tapped | 30 ~ 1000 | 12 ~ 16 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 25 | Both Ends Tapped | 30 ~ 1000 | 16 ~ 20 | ||
- | PYPE STAND | 1 Piece(s) | 5 Day(s) | 10 | 30 | Both Ends Tapped | 30 ~ 1000 | 20 ~ 24 |
Loading...
Material | SUS304 | Finishing Method | Drawn | Manufacturing Method | Seamless |
---|
How can we improve?
How can we improve?