(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes :2 holes per side
● Mounting Distance (mm.) : 21 and 32
● Operating Temperature : -10 ℃ to 50 ℃
● Material : SUS304
- Hinge Plate and Shaft : SUS304
- Bushing: Polyacetal
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Main Body Type | Damper/Torque/Spring Hinge | Mounting Method | Screw Mounting | Additional Function | With Torque Function |
---|---|---|---|---|---|
Mounting Screw Hole Type | Round Hole |
Please check the type/dimensions/specifications of the part HHPT3 in the Torque Hinges Fixed series.
Part Number |
---|
HHPT15 |
HHPT15-SET |
HHPT3-SET |
HHPT7 |
HHPT7-SET |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Screw, Nut Set |
---|---|---|---|---|---|---|---|---|
฿ 366.28 | 1 Piece(s) | Available | Same day | 10 | 50 | 48 | Separate Item (No Screw and Nut Set Included) | |
฿ 475.48 | 1 Piece(s) | Available | Same day | - | 50 | 48 | SET (Applicable Screw and Nut Set) | |
฿ 320.78 | 1 Piece(s) | Available | Same day | - | 32 | 36 | SET (Applicable Screw and Nut Set) | |
฿ 257.08 | 1 Piece(s) | Same day | 10 | 40 | 48 | Separate Item (No Screw and Nut Set Included) | ||
฿ 364.00 | 1 Piece(s) | Available | Same day | - | 40 | 48 | SET (Applicable Screw and Nut Set) |
How can we improve?
How can we improve?