(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes :2 holes per side
● Mounting Distance (mm.) : 21, 32 and 42
● Material : SUS304
● Material :
- Body : Aluminum A6063-T5
- Bushing: Oil Soaked Polyacetal
● Surface Treatment: Nickel Plating
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Part Number |
---|
HHPMGS5 |
HHPMGS5-SST |
HHPMGS6 |
HHPMGS6-SST |
HHPMGS8 |
HHPMGS8-SST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Screw, Nut Set |
---|---|---|---|---|---|---|---|---|---|
฿ 364.00 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 36 | Separate Item (No Screw and Nut Set Included) | |
฿ 470.93 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | - | 47 | 36 | SST (with Stainless Screws and Nuts) | |
฿ 400.40 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | Separate Item (No Screw and Nut Set Included) | |
฿ 532.35 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | - | 47 | 48 | SST (with Stainless Screws and Nuts) | |
฿ 445.90 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | Separate Item (No Screw and Nut Set Included) | |
฿ 591.50 | DUST-PROOF HINGES | 1 Piece(s) | Available | Same day | - | 63 | 62 | SST (with Stainless Screws and Nuts) |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Allowable Load(N) | 98 |
---|---|---|---|---|---|
Operating Environment | Abrasion Resistance | Body Material | A6063 | Main Body Surface Treatment | Nickel Plating |
Additional Function | Not Provided | Mounting Method | Screw Mounting | Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?