(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air coupler, lightweight type, male thread socket. [Fluid Used]Air
Part Number |
KSCPM10 |
Part Number |
---|
KSCSM20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 457.26 | COUPLERS FOR AIR | 1 Piece(s) | Same day | 10 |
Loading...
Seal Material | Operation Temperature Range | Applicable Fluid |
Nitrile Rubber (NBR) | -20°C~80°C | Air |
Max. Operating Pressure MPa (kgf/cm2) | Pressure Resistance MPa(kgf/cm2) |
1.0 (10) | 1.5 (15) |
Type | Standard | Joint Type | Threaded Type | Male/Female | Sockets |
---|---|---|---|---|---|
Material | Steel | Seal Material | Nitrile Rubber | Applicable Fluid | Air |
Valve Structure | Single Passage Opening Closing Type | Operating Environment, Applications | Standard | Operating Temperature Range(°C) | -20::80 |
Max. Operating Pressure(MPa) | null::1.0 | Thread Dia. | R1/4 |
Please check the type/dimensions/specifications of the part KSCSM20 in the Air Couplers/Lightweight/Socket/Threaded series.
How can we improve?
How can we improve?