1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Air Couplers - Plugs - Standard Type - Male Threaded (Rotary Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 213.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A rotary type coupler. [Material]·Steel. [Surface Treatment] Nickel plating.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCPRM20SALE
MCPRM30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.

฿ 444.39

฿ 235.44

COUPLERS FOR AIR 1 Piece(s) Same day 10R1/4

฿ 213.12

COUPLERS FOR AIR 1 Piece(s) Available 3 Day(s) 10R3/8

Loading...

  1. 1

Basic Information

Type Standard Joint Type Threaded Type Male/Female Plugs
Material Steel Seal Material Nitrile Rubber Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Temperature Range(°C) -20::80
Max. Operating Pressure(MPa) null::1.5