1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

One-Touch Couplings - R (PT) Double Y-Shaped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 118.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A quick-connect fitting, screw mount branch. [Material]·PBT (polybutylene terephthalate).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
DSLYL4-1
DSLYL4-2
DSLYL6-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Outer Dia. D
(Ø)
Connection Screw Nominal

฿ 118.40

ONE-TOUCH FITTINGS 1 Piece(s) Available 3 Day(s) 41(R1/8)

฿ 121.36

ONE-TOUCH FITTINGS 1 Piece(s) Available 3 Day(s) 42(R1/4)

฿ 159.84

฿ 114.11

ONE-TOUCH FITTINGS 1 Piece(s) Same day 61(R1/8)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mounting, Multipoint Applicable Fluid Air
Body Material PBT (Polybutylene Terephthalate) Application Standard, Mini Thread Material C3604 (Brass)
Seal Material Nitrile Rubber Operating Temperature Range(°C) 0::60

MISUMI Unit Example related to this product