1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[High Precision] Combination Stages (Part Number)

AXIS STAGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,030.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a combination stage made of lightweight aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XYZLPG40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

฿ 36,445.50

AXIS STAGE 1 Piece(s) 7 Day(s) -XY + Horizontal Surface Z-Axis-5~30Up to ±10mmUp to ±10mm-9.8Horizontal Surface Z-AxisCross Roller404070.1~8080±6.5±6.5±3-[Others] X, Y Axis Side, Z Axis Center

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) Not Provided Clamp Standard Reversed Standard
Feeding Method (Micrometer Type) Standard Feeding Method (Feeding Pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYZLPG40 in the [High Precision] Combination Stages series.

Products with similar specification

Part Number
XYRSPG38
XYRSPG60
XYRSPG85
XYZLPG60
XYZLPG80
XYZLRPG38
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Table Size (Dia.) (Range Selectable)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Stroke (Distance along XY-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Dia.) D
(Ø)
Load Capacity
(N)
Z-Axis Stage Surface Travel Guide Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Stroke (θ Angle)
(deg)
Feed Knob Position

฿ 32,760.00

1 Piece(s) 7 Day(s) -XY-Axis + Rotary Stage50mm or less5~30Up to ±10mm-388.8-Cross Roller4040--±6.5±6.5-360Side

฿ 35,945.00

1 Piece(s) 7 Day(s) -XY-Axis + Rotary Stage60mm5~30Up to ±10mm-6026.4-Cross Roller6060--±6.5±6.5-360Side

฿ 42,770.00

1 Piece(s) 7 Day(s) 10XY-Axis + Rotary Stage85mm30.1~50±10 to 30mm-8534.3-Cross Roller8080--±12.5±12.5-360Side

฿ 39,562.25

1 Piece(s) 7 Day(s) -XY + Horizontal Surface Z-Axis-30.1~50Up to ±10mmUp to ±10mm-39.2Horizontal Surface Z-AxisCross Roller606080.1~10095±6.5±6.5±5-[Others] X, Y Axis Side, Z Axis Center

฿ 44,931.25

1 Piece(s) 7 Day(s) 10XY + Horizontal Surface Z-Axis-5~30±10 to 30mmUp to ±10mm-29.4Horizontal Surface Z-AxisCross Roller808080.1~10095±12.5±12.5±5-[Others] X, Y Axis Side, Z Axis Center

฿ 46,455.50

1 Piece(s) Same day -XYZ-Axis + Rotary Stage50mm or less5~30Up to ±10mmUp to ±10mm388.9Horizontal Surface Z-Axis-4040--±6.5±6.5±3360[Others] X, Y Axis Side, Z Axis Center