(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The handle can be stored to save space; Material: reinforced nylon (with glass fiber).
Part Number |
---|
SSCH10 |
SSCH12 |
SSCH14 |
SSCH17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Square Hole Size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,624.35 | STORAGE SQUARE HOLE HANDLES | 1 Piece(s) | Available | Same day | 26 | 27.5 | 10 | |
฿ 1,951.95 | STORAGE SQUARE HOLE HANDLES | 1 Piece(s) | Available | 3 Day(s) | 30 | 31 | 12 | |
฿ 1,951.95 | STORAGE SQUARE HOLE HANDLES | 1 Piece(s) | Available | 3 Day(s) | 35 | 36.2 | 14 | |
฿ 2,634.45 | STORAGE SQUARE HOLE HANDLES | 1 Piece(s) | Same day | 40 | 40.5 | 17 |
Loading...
Handwheel Type | Storage Square Bore | Handle, Material | Reinforced Nylon (Glass Fibers Contained) | Inner Dia. Shaft Bore Shape | Square Hole |
---|---|---|---|---|---|
Handle Bore | With Handle | Handle Type | Revolving Handle | Grip Material | Phenol |
Tap | None |
How can we improve?
How can we improve?