(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Miniature type coupler. ·Available in stainless steel/brass.
Type | [ M ] Material | [ S ] Surface Treatment |
NMCSHB | Brass | Electroless Nickel Plating |
NMCSHBS | SUS304 | - |
Part Number |
NMCPH4 |
Loading...
Seal Material | Operation Temperature Range | Applicable Fluid |
Nitrile Rubber (NBR) | -20°C~60°C | Air |
Max. Operating Pressure MPa (kgf/cm2) | Pressure Resistance MPa(kgf/cm2) |
Brass: 1.0 (10) Stainless Steel: 1.0 (10) | Brass: 1.5 (15) Stainless Steel: 1.5 (15) |
Type | Standard | Joint Type | For Tube Mounting | Male/Female | Socket (Female) |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Applicable Fluid | Air | Valve Structure | Single Passage Opening Closing Type |
Operating Environment, Applications | Standard | Operating Temperature Range(°C) | -20::60 | Max. Operating Pressure(MPa) | null::1.0 |
Applicable Tube I.D.(mm) | 4 |
How can we improve?
How can we improve?