(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Miniature type coupler. ·Available in stainless steel/brass.
Type | [ M ] Material | [ S ] Surface Treatment |
NMCPM | Brass | Electroless Nickel Plating |
NMCPMS | SUS304 | - |
Part Number |
NMCPH4 |
Part Number |
---|
NMCPM5 |
NMCPM10 |
NMCPMS5 |
NMCPMS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Thread Dia. |
---|---|---|---|---|---|---|---|---|
฿ 41.44 ฿ 22.90 | JOINT | 1 Piece(s) | Available | Same day | 10 | [Brass] Brass | M5 | |
฿ 41.44 | JOINT | 1 Piece(s) | Available | Same day | 10 | [Brass] Brass | R1/8 | |
฿ 183.52 ฿ 124.70 | JOINT | 1 Piece(s) | Same day | 10 | [Stainless Steel (SUS303/304)] SUS304 | M5 | ||
฿ 189.44 | JOINT | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel (SUS303/304)] SUS304 | R1/8 |
Loading...
Seal Material | Operation Temperature Range | Applicable Fluid |
Nitrile Rubber (NBR) | -20°C~60°C | Air |
Max. Operating Pressure MPa (kgf/cm2) | Pressure Resistance MPa(kgf/cm2) |
Brass: 1.0 (10) Stainless Steel: 1.0 (10) | Brass: 1.5 (15) Stainless Steel: 1.5 (15) |
Type | Standard | Joint Type | Threaded Type | Male/Female | Plugs |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Applicable Fluid | Air | Valve Structure | Single Passage Opening Closing Type |
Operating Environment, Applications | Standard | Operating Temperature Range(°C) | -20::60 | Max. Operating Pressure(MPa) | null::1.0 |
How can we improve?
How can we improve?