1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

One-Touch Articulated Connector/Male/Female Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 233.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Single-action connector that can attach and remove multiple tubes.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
QCSW4
QCSW6
QCSW8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.
(Ø)

฿ 233.84

CONNECTORS 1 Piece(s) Available Same day 104

฿ 251.60

CONNECTORS 1 Piece(s) Available Same day 106

฿ 263.44

CONNECTORS 1 Piece(s) Available 3 Day(s) 108

Loading...

  1. 1

Basic Information

Type Standard Joint Type One-Touch Connectors Male/Female Male, Female Set
Material Polyacetal Seal Material Nitrile Rubber Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Temperature Range(°C) 0::60
Max. Operating Pressure(MPa) null::0.9