(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·These are plates with freely selectable dimensions, tolerances, and finishing methods.
Part Number |
---|
C28PF-[16-300/0.1]-[6-300/0.1]-[3-30/0.1] |
C28PL-[6-300/0.1]-[6-300/0.1]-[5,6,8,10,12,15,20,25,30] |
CCSPF-[16-300/0.1]-[6-300/0.05]-[3-30/0.1] |
CCSPL-[6-300/0.1]-[6-300/0.1]-[5,6,8,10,12,15,20,25,30] |
CJAPF-[16-300/0.01]-[6-300/0.01]-[3-30/0.1] |
CJAPL-[6-300/0.1]-[6-300/0.1]-[5,6,8,10,12,15,20,25,30] |
CTAPF-[16-300/0.01]-[6-300/0.01]-[3-30/0.1] |
CTAPL-[6-300/0.1]-[6-300/0.1]-[5,6,8,10,12,15,20,25,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Finish Method | Material | Thickness T (mm) | Length A (mm) | Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | 6-Surface Milled (6F) | [Copper] Brass C2801P | 3 ~ 30 | 16 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | Side Milled (4F) | [Copper] Brass C2801P | 5 ~ 30 | 6 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | 6-Surface Milled (6F) | [Copper] Chromium Copper | 3 ~ 30 | 16 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | Side Milled (4F) | [Copper] Chromium Copper | 5 ~ 30 | 6 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | 6-Surface Milled (6F) | [Copper] Oxygen Free Copper | 3 ~ 30 | 16 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | Side Milled (4F) | [Copper] Oxygen Free Copper | 5 ~ 30 | 6 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | 6-Surface Milled (6F) | [Copper] Pitch Copper | 3 ~ 30 | 16 ~ 300 | 6 ~ 300 | ||
- | GUIDE PLATE | 1 Piece(s) | 7 Day(s) | 10 | Side Milled (4F) | [Copper] Pitch Copper | 5 ~ 30 | 6 ~ 300 | 6 ~ 300 |
Loading...
How can we improve?
How can we improve?