(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Type : Weld-Mounting
● Size Minimum/Maximum (mm.) (LXW): 40X35 and 100X60
● Material : SUS304
● Surface Treatment : Buffed
[Application]
Heavy-duty hinge for welding, suitable for heavy door frames, can be used by welding without punching holes
Part Number |
---|
HHSY40 |
HHSY50 |
HHSY65 |
HHSY75 |
HHSY90 |
HHSY100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Allowable Load (Kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 60.52 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 40 | 35 | 6 | |
฿ 67.80 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 50 | 30 | 8 | |
฿ 121.03 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 65 | 50 | 13 | |
฿ 134.68 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 75 | 50 | 15 | |
฿ 235.69 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 90 | 60 | 25 | |
฿ 255.71 | WELDED HINGES | 1 Piece(s) | Available | Same day | 10 | 100 | 60 | 30 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Body Material | SUS304 |
---|---|---|---|---|---|
Main Body Surface Treatment | Buffed | Additional Function | Not Provided | Mounting Method | Weld-On |
How can we improve?
How can we improve?