(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A T-shaped winged stainless steel knob. ·The type of mounting part is a female thread.
Part Number |
---|
NPFCS5 |
NPFCS6 |
NPFCS8 |
NPFCS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 282.10 | STAINLESS KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | 50 | 24 | |
฿ 282.10 ฿ 101.92 | STAINLESS KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | 50 | 24 | |
฿ 341.25 | STAINLESS KNOBS | 1 Piece(s) | 3 Day(s) | 10 | 8 | 75 | 35 | ||
฿ 445.90 ฿ 180.59 | STAINLESS KNOBS | 1 Piece(s) | Same day | 10 | 10 | 75 | 35 |
Loading...
Mounting Section Type | Tapped | Main Body, Type | T Shape | Main Body Material | SCS22 (SUS316 Equivalent) |
---|---|---|---|---|---|
Set Screw Flat Machining | None | T Shape, Type | Wing | Additional Function | None |
Tapped, Round Hole Machining | Blind Bore | Main Body, Surface Treatment | Buffed |
How can we improve?
How can we improve?