(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This bolt for installation adjustment can be combined with a seating plate
Type | [ M ] Material | [ H ] Hardness (Tip Induction Hardening) | [ S ] Surface Treatment | |
L Dimension Fixed | L Dimension Selectable | |||
- | FJKF | S45C | 50~56HRC | Trivalent Chromate |
Part Number | - | L |
FJKB12 FJKCF16 | - | 80 |
Part Number |
---|
FJKF12-60 |
FJKF12-80 |
FJKF12-100 |
FJKF16-80 |
FJKF16-100 |
FJKF16-120 |
FJKF20-100 |
FJKF20-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 414.05 | FOOT JACK BOLTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 60 | |
฿ 414.05 ฿ 202.80 | FOOT JACK BOLTS | 1 Piece(s) | Same day | 10 | 12 | 80 | ||
฿ 414.05 ฿ 250.71 | FOOT JACK BOLTS | 1 Piece(s) | Same day | 10 | 12 | 100 | ||
฿ 509.60 ฿ 226.31 | FOOT JACK BOLTS | 1 Piece(s) | Same day | 10 | 16 | 80 | ||
฿ 509.60 ฿ 244.61 | FOOT JACK BOLTS | 1 Piece(s) | Same day | 10 | 16 | 100 | ||
฿ 509.60 ฿ 256.02 | FOOT JACK BOLTS | 1 Piece(s) | Same day | 10 | 16 | 120 | ||
฿ 632.45 | FOOT JACK BOLTS | 1 Piece(s) | Available | Same day | 10 | 20 | 100 | |
฿ 632.45 | FOOT JACK BOLTS | 1 Piece(s) | Available | Same day | 10 | 20 | 120 |
Loading...
Specifications | Flanged Tip SR | Material | S45C | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Type | Leveler Bolts | Screw Type | Coarse |
How can we improve?
How can we improve?