(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder connector that can be attached to a cylinder rod with a male thread at the tip.
Part Number |
---|
FJN8-1.0-16 |
FJN8-1.25-16 |
FJN8-1.25-16 |
FJT8-1.25-16 |
FJT8-1.25-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Connecting Thread Nominal M (mm) | Connection Type, Cylinder Side | Applicable Cylinder | Connecting Thread Nominal P (mm) | Main Body Material | Surface Treatment | Slot Width T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | Floating Joints | [M3 ~ M8] M8 | Tapped | Air Cylinder | [1~1.75] 1.0 | [Steel] S45C Equivalent | Salt-bath Nitriding | 16 | ||
฿ 304.85 | FLOATING JOINT | 1 Piece(s) | Available | 5 Day(s) | 10 | Floating Joints | [M3 ~ M8] M8 | Tapped | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 16 | |
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | Floating Joints | [M3 ~ M8] M8 | Tapped | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 16 | ||
฿ 263.90 ฿ 105.24 | FLOATING JOINT | 1 Piece(s) | Same day | 10 | Floating Joints | [M3 ~ M8] M8 | Tapped | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 16 | ||
- | FLOATING JOINT | 1 Piece(s) | 7 Day(s) | 10 | Floating Joints | [M3 ~ M8] M8 | Tapped | Air Cylinder | [1~1.75] 1.25 | [Steel] S45C Equivalent | Salt-bath Nitriding | 16 |
Loading...
How can we improve?
How can we improve?