(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Air cylinders, etc., can be controlled very compactly.
Part Number |
---|
MSHBT3 |
MSHBT4 |
MSHRT3 |
MSHRT4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Ports | Pipe Port Type | Pipe Connection Bore Dia. (IN, OUT) | Effective Sectional Area (mm2) | Mounting Method | Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,756.30 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 3 | Rc | Rc1/8 | 4.5 | [Side] Side Surface, Panel Mount | 3 | |
฿ 1,947.40 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 5 | Rc | Rc1/8 | 5.5 | [Side] Side Surface, Panel Mount | 4 | |
฿ 1,287.65 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 3 | M | M5 | 1.8 | [Bottom] Bottom, Panel Mount | 3 | |
฿ 1,424.15 | HAND OPERATED AIR VALVES | 1 Piece(s) | Available | Same day | 10 | 5 | M | M5 | 1.9 | [Bottom] Bottom, Panel Mount | 4 |
Loading...
Number of Positions | 2 | Switching Operation | Toggle Type | Plumbing Type and Direction | Direct Side Surface |
---|---|---|---|---|---|
Operation Status Retention | Retention |
How can we improve?
How can we improve?