(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A standard type coupler. (Socket type for hose mounting)
Type | [ M ]Material | [ S ]Surface Treatment | |
Standard | High Flow Rate | ||
MCSH | MCHSH | Steel | Chrome Plating |
MCSHS | - | SUS303 | - |
Part Number |
MCSCS10 |
Part Number |
---|
MCHSH6.3 |
MCHSH9.5 |
MCHSH12.7 |
MCSH6.5 |
MCSH8 |
MCSHS8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Applicable Fluid | Operating Temperature Range (°C) | Applicable Hoses Nominal I.D. |
---|---|---|---|---|---|---|---|---|---|---|
฿ 162.80 | REGULATOR | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] Steel | Air | -20~60 | 6.3 | |
฿ 310.46 | REGULATOR | 1 Piece(s) | Same day | 10 | [Steel] Steel | Air | -20~60 | 9.5 | ||
฿ 230.88 ฿ 230.65 | REGULATOR | 1 Piece(s) | Same day | 10 | [Steel] Steel | Air | -20~60 | 12.7 | ||
฿ 150.96 | MICRO COUPLER | 1 Piece(s) | Available | Same day | 10 | [Steel] Steel | Air | -20~80 | 6.5 | |
฿ 283.90 | MICRO COUPLER | 1 Piece(s) | Same day | 10 | [Steel] Steel | Air | -20~80 | 8 | ||
฿ 698.56 | JOINT | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel (SUS303/304)] SUS303 | Water / Air | -20~80 | 8 |
Loading...
Type | Plugs - Sockets | Sockets-High Flow Rate Type |
Applicable Fluid | Air / Water (SUS Type) | Air |
Operation Temperature Range | -20~80°C | -20~60°C |
Max. Operating Pressure | 1.5MPa | 1.5MPa |
Pressure Resistant | 2.0MPa | 2.0MPa |
Seal Material | Nitrile Rubber | |
Structure of Valve | Single Passage Opening Closing Type (Only socket has valve structure) |
Type | Standard | Joint Type | For Tube Mounting | Male/Female | Sockets |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Valve Structure | Single Passage Opening Closing Type | Operating Environment, Applications | Standard |
Max. Operating Pressure(MPa) | null::1.5 |
How can we improve?
How can we improve?