1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Annealed Copper Pipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Annealed Copper Pipes
  • Annealed Copper Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·An annealed copper pipe. [Material]·Copper phosphate (C1220).



[ M ] Material: Brass

Specifications

Part Number-L
DKEN8-300

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
DKEN3-[100,​200,​300]
DKEN4-[100,​200,​300,​500]
DKEN5-[100,​200,​300,​500]
DKEN6-[100,​200,​300,​500]
DKEN8-[100,​200,​300,​500]
DKEN10-[100,​200,​300,​500]
DKENF4-[100,​200,​300,​500]
DKENF5-[100,​200,​300,​500]
DKENF6-[100,​200,​300,​500]
DKENF8-[100,​200,​300,​500]
DKENF10-[100,​200,​300,​500]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPipe O.D. D
(Ø)
Tip Shape L
(mm)

-

PIPE 1 Piece(s) 5 Day(s) 103Straight100 ~ 300

-

PIPE 1 Piece(s) 5 Day(s) 104Straight100 ~ 500

-

PIPE 1 Piece(s) 5 Day(s) 105Straight100 ~ 500

-

PIPE 1 Piece(s) 5 Day(s) 106Straight100 ~ 500

-

PIPE 1 Piece(s) 5 Day(s) 108Straight100 ~ 500

-

PIPE 1 Piece(s) 5 Day(s) 1010Straight100 ~ 500

-

JOINT 1 Piece(s) 5 Day(s) 104One End Flared100 ~ 500

-

JOINT 1 Piece(s) 5 Day(s) 105One End Flared100 ~ 500

-

JOINT 1 Piece(s) 5 Day(s) 106One End Flared100 ~ 500

-

JOINT 1 Piece(s) 5 Day(s) 108One End Flared100 ~ 500

-

JOINT 1 Piece(s) 5 Day(s) 1010One End Flared100 ~ 500

Loading...

  1. 1
 

Basic Information

Material Brass Surface Treatment No Applicable Fluid Water, Air, Oil
Material of Applicable Pipe Copper Pipes