(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·More variations of fittings are available. · Stainless steel.
Type | Fitting | Fitting Shape | Elbows | Connection Type (between Equal Type/Dia. Fittings) | Weld-On |
---|---|---|---|---|---|
Dia., Center | Equal Dia., Concentric | Surface Finish | Inner and Outer Surface Grinding |
Please check the type/dimensions/specifications of the part SNWE2S in the Sanitary Pipe Fittings/90 Deg. Elbow/Double Weld series.
Part Number |
---|
SNWE1.5S |
SNWE1S |
SNWE2.5S |
SNWE3S |
SNWES1.5S |
SNWES10A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal O.D. D Range | Fitting Material | Nominal (Ø) | Inner Dia. d (d1) (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 755.30 | 1 Piece(s) | Available | Same day | 10 | 1.0S~2.0S | SUS304 | 1.5S | 35.7 | |
฿ 732.55 | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.0S~2.0S | SUS304 | 1.0S | 23 | |
฿ 1,606.15 | 1 Piece(s) | 3 Day(s) | 10 | 2.5S~4.5S | SUS304 | 2.5S | 59.5 | ||
฿ 2,234.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2.5S~4.5S | SUS304 | 3.0S | 72.3 | |
฿ 1,032.85 | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.0S~2.0S | SUS316L | 1.5S | 35.7 | |
฿ 1,851.85 | 1 Piece(s) | Available | 3 Day(s) | 10 | 8A~15A | SUS316L | 10A | 14 |
How can we improve?
How can we improve?