1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

High Pressure Pipe Fittings/Reducing Nipple

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Pressure Pipe Fittings/Reducing Nipple
  • High Pressure Pipe Fittings/Reducing Nipple
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 68.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The dimensions of the inner diameter in the CAD data are for reference only.

Product Description

[Features]·A high-pressure threaded fitting with a maximum operating pressure of 20.6 MPa.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SGPNPJ12
SGPNPJ23
SGPNPJ24
SGPNPJ34
SGPNPJ36
SGPNPJ46
SGPNPJ48
SGPNPJ68
STUPDJ23
STUPDJ24
STUPDJ34
STUPDJ36
STUPDJ46
STUPDJ48
STUPDJ68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Nominal of Thread Rc (PT) or T or T1 or Q or Q1 Nominal of Thread T2 or Q2 Operating Temperature Range
(°C)

฿ 68.25

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C1/8B(6A)1/4B(8A)~350

฿ 68.25

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C1/4B(8A)3/8B(10A)~350

฿ 104.65

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C1/4B(8A)1/2B(15A)~350

฿ 104.65

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C3/8B(10A)1/2B(15A)~350

฿ 163.80

FITTING FOR HIGH PRESSURE 1 Piece(s) Same day 10[Steel] S25C3/8B(10A)3/4B(20A)~350

฿ 172.90

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C1/2B(15A)3/4B(20A)~350

฿ 209.30

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C1/2B(15A)1B(25A)~350

฿ 209.30

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Steel] S25C3/4B(20A)1B(25A)~350

฿ 400.40

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3041/4B(8A)3/8B(10A)null~800

฿ 564.20

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3041/4B(8A)1/2B(15A)null~800

฿ 564.20

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3043/8B(10A)1/2B(15A)null~800

฿ 677.95

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3043/8B(10A)3/4B(20A)null~800

฿ 677.95

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3041/2B(15A)3/4B(20A)null~800

฿ 1,087.45

FITTING FOR HIGH PRESSURE 1 Piece(s) Available Same day 10[Stainless Steel] SUS3041/2B(15A)1B(25A)null~800

฿ 1,087.45

FITTING FOR HIGH PRESSURE 1 Piece(s) Same day 10[Stainless Steel] SUS3043/4B(20A)1B(25A)null~800

Loading...

  1. 1

Basic Information

Connecting Shape Hex Nipples Connection Type Thread <-> Thread, Unequal Dia. Connecting Thread Type (1) R
Connecting Thread Type (2) R Applicable Fluid Pulsating Water, Static Flow Water / Air / vapor / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 20.6 Surface Treatment No

MISUMI Unit Example related to this product