1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Tubes/Soft Polyurethane

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tubes/Soft Polyurethane
Polyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 4, 6, 8, and 10
● Inner Diameter (mm.) : 2.5, 4, 5, and 6.5
● Length (m.) : 10, 20 and can configurable between 0.5 to 19.5 m, and the minimum length can be increased by increments 0.5 m.
● Maximum operating pressure (MPa) : 0.4
● Operating Temperature Range (℃) : -5 to 60
● Material : Soft Polyurethane
● Color : Black and Transparent
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PUTY4-10-[B,​C]
PUTY4-20-[B,​C]
PUTY6-10-[B,​C]
PUTY6-20-[B,​C]
PUTY8-10-[B,​C]
PUTY8-20-[B,​C]
PUTY10-10-[B,​C]
PUTY10-20-[B,​C]
PUTYL4-[0.5-9.5/0.5]-[B,​C]
PUTYL4-[10.5-19.5/0.5]-[B,​C]
PUTYL6-[0.5-9.5/0.5]-[B,​C]
PUTYL6-[10.5-19.5/0.5]-[B,​C]
PUTYL8-[0.5-9.5/0.5]-[B,​C]
PUTYL8-[10.5-19.5/0.5]-[B,​C]
PUTYL10-[0.5-19.5/0.5]-[B,​C]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Tube Color Minimum Bending Radius
(mm)
Length
(m)

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 42.5Black / Transparent (including non-white colors)1710

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 42.5Black / Transparent (including non-white colors)1720

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 64Black / Transparent (including non-white colors)2810

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 64Black / Transparent (including non-white colors)2820

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 85Black / Transparent (including non-white colors)3610

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 85Black / Transparent (including non-white colors)3620

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 106.5Black / Transparent (including non-white colors)4510

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 4 Day(s) 106.5Black / Transparent (including non-white colors)4520

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 42.5Black / Transparent (including non-white colors)170.5 ~ 9.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 42.5Black / Transparent (including non-white colors)1710.5 ~ 19.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 64Black / Transparent (including non-white colors)280.5 ~ 9.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 64Black / Transparent (including non-white colors)2810.5 ~ 19.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 85Black / Transparent (including non-white colors)360.5 ~ 9.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 85Black / Transparent (including non-white colors)3610.5 ~ 19.5

-

FLEXIBLE URETHANE TUBINGS 1 Piece(s) 5 Day(s) 106.5Black / Transparent (including non-white colors)450.5 ~ 19.5

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage Yes Material Urethane
Applicable Fluid Air / Vacuum Material, Urethane Soft Polyurethane Operating Temperature Range (when using air)(°C) -5::60
Max. Operating Pressure (Air)(MPa) 0.4

MISUMI Unit Example related to this product