1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/1/2022 to 6:00 24/1/2022. We apologize for the inconvenience.
  • Impact of production base operation restrictions on shipments and orders > คลิก

Stainless Steel Pipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a seamless pipe.

 
Type[ M ] MaterialStandardsAnnealingGloss
SKHRSUS304JIS G3459Atmospheric AnnealingNot provided
SKHBright Annealing (BA Pipe)Provided
SKERSUS316Atmospheric AnnealingNot provided
SKEBright Annealing (BA Pipe)Provided
This product is a seamless pipe.

Specifications

Part Number-L
SKE10-300

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SKE4-[20-500/1]
SKE6-[20-500/1]
SKE6.35-[20-500/1]
SKE8-[20-500/1]
SKE9.53-[20-500/1]
SKE10-[20-500/1]
SKE12-[20-500/1]
SKE12.7-[20-500/1]
SKE16-[20-500/1]
SKER4-[20-500/1]
SKER6-[20-500/1]
SKER6.35-[20-500/1]
SKER8-[20-500/1]
SKER9.53-[20-500/1]
SKER10-[20-500/1]
SKER12-[20-500/1]
SKER12.7-[20-500/1]
SKER16-[20-500/1]
SKH4-[20-500/1]
SKH6-[20-500/1]
SKH6.35-[20-500/1]
SKH8-[20-500/1]
SKH9.53-[20-500/1]
SKH10-[20-500/1]
SKH12-[20-500/1]
SKH12.7-[20-500/1]
SKH16-[20-500/1]
SKHR4-[20-500/1]
SKHR6-[20-500/1]
SKHR6.35-[20-500/1]
SKHR8-[20-500/1]
SKHR9.53-[20-500/1]
SKHR10-[20-500/1]
SKHR12-[20-500/1]
SKHR12.7-[20-500/1]
SKHR16-[20-500/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Annealing O.D. D
(Ø)
Overall Length L
(mm)

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing420 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing6.3520 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing820 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing9.5320 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing1020 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing1220 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing12.720 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Bright Annealing1620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing420 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing6.3520 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing820 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing9.5320 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing1020 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing1220 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing12.720 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS316Atmospheric Annealing1620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing420 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing6.3520 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing820 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing9.5320 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing1020 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing1220 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing12.720 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Bright Annealing1620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing420 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing620 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing6.3520 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing820 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing9.5320 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing1020 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing1220 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing12.720 ~ 500

-

1 Piece(s) 5 Day(s) or more 10SUS304Atmospheric Annealing1620 ~ 500

Loading...

  1. 1

More Information

[ ! ]Refer to P.1164 for tightening procedure and structure of joint portion, applicable pipe specification.
 

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation
Tel:1382 Press 7 (038-959200 Press 4) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)