(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This product is suitable for hydraulic piping. [Material]·OST-2.
Part Number | - | L |
OST8 | - | 250 |
Part Number |
---|
OST6-[20-1500/1] |
OST8-[20-1500/1] |
OST10-[20-1500/1] |
OST12-[20-1500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 ~ 1500 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 ~ 1500 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 10 | 20 ~ 1500 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 ~ 1500 |
Loading...
Material | OST-2 |
---|
How can we improve?
How can we improve?