(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・From August 2, 2021, sizes of 32A and above will be added to the standard and will be sold.
Part Number | [ M ] Material | Usage | [ S ]Surface Treatment |
SSGG_ | SGP | Low Operating Pressure Steam - Water - Oil - Gas - Pneumatic Hollow | - |
SSGP_ | SGPW | Hollows for draining water - air conditioning etc. | Zinc Plating |
SSUT_ | SUS304TP | Corrosion Resistant Hollows - Low Temperature - High Temperature | - |
SSUTS_ | SUS316TP | - |
Part Number | - | Coating Color | - | L | - | SC |
SSGGP8A SSUTD15A | - | BR | - - | 200 500 | - - | SC20 SC50 |
Part Number | Coating Color Selection | L 1mm Increment | SC 1mm Increment | W | ℓ1 | R (PT) RC (PT) | T1 | T2 | SSGG_ | SSGP_ | SSUT_/SSUTS_ | |||||
Type | Shape | No. | D | d | D | d | D | d | ||||||||
SSGG SSGP SSUT SSUTS | P A W C D E F G | 6A | None Specified (Unpainted) W(White) BR(Brown) BL(Blue) Y(Light Yellow) R(Dark Red) B(Black) | 30~1500 | 5~100 [ ! ]Specification range is limited depending on the shape. Refer to formula below. | 8 | 8 | 1/8 | 10 | 15 | 10.5 | 6.5 | - | - | 10.5 | 5.7 |
8A | 40~1500 | 12 | 10 | 1/4 | 15 | 20 | 13.8 | 9.2 | 13.8 | 9.2 | 13.8 | 7.8 | ||||
10A | 40(43)~1500 | 16 | 10 | 3/8 | 17 | 16 | 17.3 | 12.7 | 17.3 | 12.7 | 17.3 | 10.9 | ||||
15A | 50(55)~1500 | 19 | 10 | 1/2 | 20 | 18 | 21.7 | 16.1 | 21.7 | 16.1 | 21.7 | 16.1 | ||||
20A | 50(65)~1500 | 24 | 15 | 3/4 | 23 | 20 | 27.2 | 21.6 | 27.2 | 21.6 | 27.2 | 21.4 | ||||
25A | 60(75)~1500 | 30 | 15 | 1 | 25 | 22 | 34.0 | 27.6 | 34.0 | 27.6 | 34.0 | 27.2 |
Part Number |
---|
SSGGA6A-[30-1500/1]-SC[5-100/1] |
SSGGA6A-B-[30-1500/1]-SC[5-100/1] |
SSGGA6A-BL-[30-1500/1]-SC[5-100/1] |
SSGGA6A-BR-[30-1500/1]-SC[5-100/1] |
SSGGA6A-R-[30-1500/1]-SC[5-100/1] |
SSGGA6A-W-[30-1500/1]-SC[5-100/1] |
SSGGA6A-Y-[30-1500/1]-SC[5-100/1] |
SSGGA8A-[40-1500/1]-SC[5-100/1] |
SSGGA8A-B-[40-1500/1]-SC[5-100/1] |
SSGGA8A-BL-[40-1500/1]-SC[5-100/1] |
SSGGA8A-BR-[40-1500/1]-SC[5-100/1] |
SSGGA8A-R-[40-1500/1]-SC[5-100/1] |
SSGGA8A-W-[40-1500/1]-SC[5-100/1] |
SSGGA8A-Y-[40-1500/1]-SC[5-100/1] |
SSGGA10A-[40-1500/1]-SC[5-100/1] |
SSGGA10A-B-[40-1500/1]-SC[5-100/1] |
SSGGA10A-BL-[40-1500/1]-SC[5-100/1] |
SSGGA10A-BR-[40-1500/1]-SC[5-100/1] |
SSGGA10A-R-[40-1500/1]-SC[5-100/1] |
SSGGA10A-W-[40-1500/1]-SC[5-100/1] |
SSGGA10A-Y-[40-1500/1]-SC[5-100/1] |
SSGGA15A-[50-1500/1]-SC[5-100/1] |
SSGGA15A-B-[50-1500/1]-SC[5-100/1] |
SSGGA15A-BL-[50-1500/1]-SC[5-100/1] |
SSGGA15A-BR-[50-1500/1]-SC[5-100/1] |
SSGGA15A-R-[50-1500/1]-SC[5-100/1] |
SSGGA15A-W-[50-1500/1]-SC[5-100/1] |
SSGGA15A-Y-[50-1500/1]-SC[5-100/1] |
SSGGA20A-[50-1500/1]-SC[5-100/1] |
SSGGA20A-B-[50-1500/1]-SC[5-100/1] |
SSGGA20A-BL-[50-1500/1]-SC[5-100/1] |
SSGGA20A-BR-[50-1500/1]-SC[5-100/1] |
SSGGA20A-R-[50-1500/1]-SC[5-100/1] |
SSGGA20A-W-[50-1500/1]-SC[5-100/1] |
SSGGA20A-Y-[50-1500/1]-SC[5-100/1] |
SSGGA25A-[60-1500/1]-SC[5-100/1] |
SSGGA25A-B-[60-1500/1]-SC[5-100/1] |
SSGGA25A-BL-[60-1500/1]-SC[5-100/1] |
SSGGA25A-BR-[60-1500/1]-SC[5-100/1] |
SSGGA25A-R-[60-1500/1]-SC[5-100/1] |
SSGGA25A-W-[60-1500/1]-SC[5-100/1] |
SSGGA25A-Y-[60-1500/1]-SC[5-100/1] |
SSGGC6A-[30-1500/1]-SC[5-100/1] |
SSGGC6A-B-[30-1500/1]-SC[5-100/1] |
SSGGC6A-BL-[30-1500/1]-SC[5-100/1] |
SSGGC6A-BR-[30-1500/1]-SC[5-100/1] |
SSGGC6A-R-[30-1500/1]-SC[5-100/1] |
SSGGC6A-W-[30-1500/1]-SC[5-100/1] |
SSGGC6A-Y-[30-1500/1]-SC[5-100/1] |
SSGGC8A-[40-1500/1]-SC[5-100/1] |
SSGGC8A-B-[40-1500/1]-SC[5-100/1] |
SSGGC8A-BL-[40-1500/1]-SC[5-100/1] |
SSGGC8A-BR-[40-1500/1]-SC[5-100/1] |
SSGGC8A-R-[40-1500/1]-SC[5-100/1] |
SSGGC8A-W-[40-1500/1]-SC[5-100/1] |
SSGGC8A-Y-[40-1500/1]-SC[5-100/1] |
SSGGC10A-[40-1500/1]-SC[5-100/1] |
SSGGC10A-B-[40-1500/1]-SC[5-100/1] |
SSGGC10A-BL-[40-1500/1]-SC[5-100/1] |
SSGGC10A-BR-[40-1500/1]-SC[5-100/1] |
SSGGC10A-R-[40-1500/1]-SC[5-100/1] |
SSGGC10A-W-[40-1500/1]-SC[5-100/1] |
SSGGC10A-Y-[40-1500/1]-SC[5-100/1] |
SSGGC15A-[50-1500/1]-SC[5-100/1] |
SSGGC15A-B-[50-1500/1]-SC[5-100/1] |
SSGGC15A-BL-[50-1500/1]-SC[5-100/1] |
SSGGC15A-BR-[50-1500/1]-SC[5-100/1] |
SSGGC15A-R-[50-1500/1]-SC[5-100/1] |
SSGGC15A-W-[50-1500/1]-SC[5-100/1] |
SSGGC15A-Y-[50-1500/1]-SC[5-100/1] |
SSGGC20A-[50-1500/1]-SC[5-100/1] |
SSGGC20A-B-[50-1500/1]-SC[5-100/1] |
SSGGC20A-BL-[50-1500/1]-SC[5-100/1] |
SSGGC20A-BR-[50-1500/1]-SC[5-100/1] |
SSGGC20A-R-[50-1500/1]-SC[5-100/1] |
SSGGC20A-W-[50-1500/1]-SC[5-100/1] |
SSGGC20A-Y-[50-1500/1]-SC[5-100/1] |
SSGGC25A-[60-1500/1]-SC[5-100/1] |
SSGGC25A-B-[60-1500/1]-SC[5-100/1] |
SSGGC25A-BL-[60-1500/1]-SC[5-100/1] |
SSGGC25A-BR-[60-1500/1]-SC[5-100/1] |
SSGGC25A-R-[60-1500/1]-SC[5-100/1] |
SSGGC25A-W-[60-1500/1]-SC[5-100/1] |
SSGGC25A-Y-[60-1500/1]-SC[5-100/1] |
SSGGD6A-[30-1500/1]-SC[5-100/1] |
SSGGD6A-B-[30-1500/1]-SC[5-100/1] |
SSGGD6A-BL-[30-1500/1]-SC[5-100/1] |
SSGGD6A-BR-[30-1500/1]-SC[5-100/1] |
SSGGD6A-R-[30-1500/1]-SC[5-100/1] |
SSGGD6A-W-[30-1500/1]-SC[5-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Shape | No. (O.D. D) (Ø) | Paint Color | Overall Length L (mm) | Wrench Flats Position [SC] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | No | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | B (Black) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | BL (Blue) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | BR (Brown) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | R (Dark Red) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | W (White) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 6A (10.5) | Y (Light Yellow) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | No | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | B (Black) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | - | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | BL (Blue) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | BR (Brown) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | R (Dark Red) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | W (White) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 8A(13.8) | Y (Light Yellow) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | No | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | B (Black) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | BL (Blue) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | BR (Brown) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | R (Dark Red) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | W (White) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 10A(17.3) | Y (Light Yellow) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | No | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | B (Black) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | BL (Blue) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | BR (Brown) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | R (Dark Red) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | W (White) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 15A(21.7) | Y (Light Yellow) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | No | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | B (Black) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | BL (Blue) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | BR (Brown) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | R (Dark Red) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | W (White) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 20A(27.2) | Y (Light Yellow) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | No | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | B (Black) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | BL (Blue) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | BR (Brown) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | R (Dark Red) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | W (White) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | A (One End Threaded, One End Tapped) | 25A(34.0) | Y (Light Yellow) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | No | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | B (Black) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | BL (Blue) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | BR (Brown) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | R (Dark Red) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | W (White) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 6A (10.5) | Y (Light Yellow) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | No | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | B (Black) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | BL (Blue) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | BR (Brown) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | R (Dark Red) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | W (White) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 8A(13.8) | Y (Light Yellow) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | No | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | B (Black) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | BL (Blue) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | BR (Brown) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | R (Dark Red) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | - | SGP | C (Straight) | 10A(17.3) | W (White) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 10A(17.3) | Y (Light Yellow) | 40 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | No | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | B (Black) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | BL (Blue) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | BR (Brown) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | R (Dark Red) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | W (White) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 15A(21.7) | Y (Light Yellow) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | No | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | B (Black) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | BL (Blue) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | BR (Brown) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | R (Dark Red) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | W (White) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 20A(27.2) | Y (Light Yellow) | 50 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | No | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | B (Black) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | BL (Blue) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | BR (Brown) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | R (Dark Red) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | W (White) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | C (Straight) | 25A(34.0) | Y (Light Yellow) | 60 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 5 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | No | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | B (Black) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | BL (Blue) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | BR (Brown) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | R (Dark Red) | 30 ~ 1500 | 5 ~ 100 | ||
- | STEEL PIPES | 1 Piece(s) | 7 Day(s) | 10 | SGP | D (One End Threaded) | 6A (10.5) | W (White) | 30 ~ 1500 | 5 ~ 100 |
Loading...
How can we improve?
How can we improve?