1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Fitting for Hydraulic Pressure / Water Pressure, Long Straight Type, Male Thread for Both PT / PF, -Long Straight / Female-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 473.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·An adapter fitting for hydraulic hoses. ·The fluids used are oil and water. ·The maximum operating pressure is 20.6 MPa (210 kgf/cm2 or less).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YCPLF22F
YCPLF33F
YCPLF44F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread T Nominal of Thread F/T2

฿ 473.20

CPOPLINGS 1 Piece(s) Available 3 Day(s) 10R1/4G1/4

฿ 568.75

CPOPLINGS 1 Piece(s) Available 3 Day(s) 10R3/8G3/8

฿ 627.90

CPOPLINGS 1 Piece(s) Available 3 Day(s) 10R1/2G1/2

Loading...

  1. 1

Basic Information

Type Adapter Shape Long Straight Connection Type Threaded x Threaded
Connection Type M1 PT Connection Type M2 PF Material S35C
Shape Long Straight Female